(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Self-Aligning Ball Bearings (Part Numbers)

Self-Aligning Ball Bearings

Click this image to zoom it.

Move the mouse over the image to zoom

  • Self-Aligning Ball Bearings
  • Self-Aligning Ball Bearings
  • Self-Aligning Ball Bearings
  • Self-Aligning Ball Bearings
  • Self-Aligning Ball Bearings
  • Self-Aligning Ball Bearings
  • Self-Aligning Ball Bearings
  • Self-Aligning Ball Bearings
  • On Sale Till 31/03/2025

A bearing with a spherical surface wherein the center of the raceway of the outer bearing coincides with the center of the bearing itself and the inner ring includes two rows of raceway groves. Products on this page: 1200, 1300, 2200 and 2300 series

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

1308

Part Number
1308
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInner/Outer Ring Material I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Rolling Element Material Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Holder Symbol Symbol of Bearing Ring Shape Internal Symbol

SGD 34.28

1 Piece(s) 14 Day(s) or more 10[Steel] Steel409023298006700[Steel] Steel9700NoCylindrical BoreNoNoNo

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning ball Bearing Type Open Type Outer Ring Type Flat
Precision (JIS) Grade 0 Specifications, Environment Standard Load Direction Radial
Outer Ring With Outer Ring Number of Raceway Ring Rows Double Row Size Standards Metric System
Retainer Type Punching Precision Grade Symbol No Material Symbol No

Please check the type/dimensions/specifications of the part 1308 in the Self-Aligning Ball Bearings series.

Similar Part Numbers

Part Number
1201-H-20
1202
1203
1308K
1309
1309K
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSInner/Outer Ring Material I.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Basic Dynamic Load Rating
(N)
Max. Allowable Rotational Speed
(rpm)
Rolling Element Material Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Holder Symbol Symbol of Bearing Ring Shape Internal Symbol

SGD 74.24

1 Piece(s) 14 Day(s) or more 10Stainless Steel123210570022000Stainless Steel1270NoCylindrical BoreNoNoNo

SGD 11.36

1 Piece(s) 4 Day(s) or more 10[Steel] Steel153511760018000[Steel] Steel1750NoCylindrical BoreNoNoNo

SGD 12.96

1 Piece(s) 4 Day(s) or more 10[Steel] Steel174012800016000[Steel] Steel2010NoCylindrical BoreNoNoNo

SGD 34.28

1 Piece(s) 9 Day(s) or more 10[Steel] Steel409023298006700[Steel] Steel9700NoTapered holeNoNoNo

SGD 40.96

1 Piece(s) 9 Day(s) or more 10[Steel] Steel4510025385006000[Steel] Steel12700NoCylindrical BoreNoNoNo

SGD 40.96

1 Piece(s) 9 Day(s) or more 10[Steel] Steel4510025385006000[Steel] Steel12700NoTapered holeNoNoNo

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)