(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Self-Aligning Roller Bearings (Part Numbers)

Self-Aligning Roller Bearings

Click this image to zoom it.

Move the mouse over the image to zoom

  • On Sale Till 31/03/2025

This bearing includes an outer ring with a spherical raceway as well as an inner ring with two rows of rolling elements, and aligns itself according to the axial tilt, allowing it to bear large loads. Products on this page: 600 series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

22222EAE4

Part Number
22222EAE4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Inner/Outer Ring Material Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Bearing Ring Type Holder Symbol Symbol of Bearing Ring Shape Special Configurations Code Material Symbol

SGD 318.44

1 Piece(s) 14 Day(s) or more 1011020053[Steel] Steel[Steel] SteelWith V GroovePunching-605000-NACylindrical BoreType EANAE4-NA

Loading...

  1. 1

Basic Information

Raceway Ring Shape Self-aligning roller Load Direction Radial Outer Ring With Outer Ring
Precision (JIS) Grade 0 Number of Raceway Ring Rows Double Row Size Standards Metric System
Specifications Standard Rubugado Symbol NA

Please check the type/dimensions/specifications of the part 22222EAE4 in the Self-Aligning Roller Bearings series.

Similar Part Numbers

Part Number
21305CDE4S11
21306CDE4
21306CDE4S11
22222EAE4C3
22222EAKE4
22222EAKE4C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSI.D.
(Ø)
O.D.
(Ø)
Width
(mm)
Inner/Outer Ring Material Rolling Element Material Outer Ring Type Retainer Type Rotational Speed
(rpm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Clearance sign Shaft Bore Config. Bearing Ring Type Holder Symbol Symbol of Bearing Ring Shape Special Configurations Code Material Symbol

SGD 48.97

1 Piece(s) 6 Day(s) or more 10256217[Steel] Steel[Steel] Steel-Punching53004300040500NACylindrical BoreType CDNAE4-NA

SGD 52.32

1 Piece(s) 4 Day(s) or more 10307219[Steel] Steel[Steel] Steel-Punching45005500054000NACylindrical BoreType CDNAE4-NA

SGD 52.96

1 Piece(s) 4 Day(s) or more 10307219[Steel] Steel[Steel] Steel-Punching45005500054000NACylindrical BoreType CDNAE4S11NA

SGD 329.34

1 Piece(s) 6 Day(s) or more 1011020053[Steel] Steel[Steel] SteelWith V GroovePunching-605000-C3Cylindrical BoreType EANAE4-NA

SGD 318.44

1 Piece(s) 14 Day(s) or more 1011020053[Steel] Steel[Steel] SteelWith V GroovePunching-605000-NATapered holeType EANAE4-NA

SGD 318.44

1 Piece(s) 7 Day(s) or more 1011020053[Steel] Steel[Steel] SteelWith V GroovePunching-605000-C3Tapered holeType EANAE4-NA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)