(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Hydraulic Unit 35HU201 Series

Small Hydraulic Unit 35HU201 Series

[Features]
· A small hydraulic unit with a rated pressure of 3.5MPa and a discharge amount of 1.3 L/min (60Hz).
· Features internally geared pumps which use a special type of gear.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

35HU201-31N

 
Part Number
35HU201-31N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,117.23

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Type Hydraulic Unit Motor Presence Discharge rate (at 50 Hz)(l/min) 1.1
Discharge rate (at 60 Hz)(l/min) 1.3 Rated Voltage (when there's an Electric Motor) AC100V 50Hz / AC100V 60Hz Pump Type Gear Pump
Mounting Method Mounting Foot Type Working Hydraulic Oil Mineral oil Pressure Rating(MPa) 3.5
Number of Pumps Single Flow Rate Control No Range of Working Oil Temperatures(℃) 15::60
Operating Temperature Range(℃) 5::40 Electric Motor Output(W) 130 Tank Content(l) 5.6
Valve No Valve Oil Cooler Without Oil Cooler Length L(mm) 303
Height H(mm) 328 Width W(mm) 260

Please check the type/dimensions/specifications of the part 35HU201-31N in the Small Hydraulic Unit 35HU201 Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)