(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Coupler, Brass, for Oxygen, SM

Mini Coupler, Brass, for Oxygen, SM

Specialized type for fused equipment. Wide set of options with high flow rates.

[Features]
• All pipes used in torch cutting work, such as containers and blow pipes, can be connected.
• Double lip seal structure prevents leakage when connected.
• Moreover, the fitting size is different between oxygen and fuel gas types in order to prevent connection errors.
• Supports large flow rates by reducing pressure losses to a minimum.
• Various mounting configurations are available as standard options to support a wide range of torch cutting applications.
• Moreover, the product is compatible with the Mini Coupler Super.
• Line Coupler Mini for branch piping is also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

22SM-BRS-NBR

Part Number
22SM-BRS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 22.40

1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Female Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Brass(C3604) Seal Material Nitrile Rubber (NBR) Applicable Fluids Gas for blowing equipments
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::0.7 Types of connection screw R Nominal of Thread 1/4

Please check the type/dimensions/specifications of the part 22SM-BRS-NBR in the Mini Coupler, Brass, for Oxygen, SM series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)