(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Coupler, Brass, for Oxygen, PMT

Mini Coupler, Brass, for Oxygen, PMT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Mini Coupler, Brass, for Oxygen, PMT
  • Mini Coupler, Brass, for Oxygen, PMT

For fusing equipment. A wide variety with large flow rates.

[Features]
• All pipes used in torch cutting work, such as container and blow pipes, can be connected.
• Double-lip seal structure prevents leakage when connected.
• Different mating sizes between oxygen and fuel gas to prevent connection errors.
• Supports large flow rates by keeping pressure loss to a minimum.
• Various mounting shapes are available as standard options to support a wide range of torch cutting applications.
• Compatible with the Mini Coupler Super.
• Line Coupler Mini for branch piping is also available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
21PMT-BRS
22PMT-BRS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread

SGD 10.40

10 Piece(s) 8 Day(s) 1/8

SGD 5.47

1 Piece(s) 4 Day(s) or more 1/4

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Brass(C3604) Applicable Fluids Gas for blowing equipments Structure of Valve Single Passage Opening Closing Type
Operating Environment/Applications Standard Operating Temperature Range(°C) -20::80 Operating Pressure Range(MPa) 0::0.7
Types of connection screw R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)