(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Mini Coupler, Brass, for Fuel Gas, SF

Part Number

Configured Part Number is shown.

33SF-BRS-NBR

Part Number
33SF-BRS-NBR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 26.20

1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Male Thread Plug (Male) / Socket (Female) Socket (female)
Body Material Brass(C3604) Seal Material Nitrile Rubber (NBR) Applicable Fluids Gas for blowing equipments
Structure of Valve Single Passage Opening Closing Type Operating Environment/Applications Standard Operating Temperature Range(°C) -20::80
Operating Pressure Range(MPa) 0::0.7 Types of connection screw M Nominal of Thread M16×1.5 (Left)

Please check the type/dimensions/specifications of the part 33SF-BRS-NBR in the Mini Coupler, Brass, for Fuel Gas, SF series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)