(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hi Cupla Small Bore, Brass, PF Type

Hi Cupla Small Bore, Brass, PF Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hi Cupla Small Bore, Brass, PF Type
  • Hi Cupla Small Bore, Brass, PF Type

[Features]
· With a wide range of materials, sizes, and mounting shapes, catering needs for application from air piping in factories to connecting air tools.
·, Excellent durability and environment characteristics.
· Excellent coupler with wide application from air piping in factories to connecting air tools.
· Air is applicable for steel, and water for brass and stainless steel.
· However, please note fluid flows out on the plug side at separation.
· Improved strength for critical steel parts with heat treatment.
· Superior especially in abrasion resistance and durability.
▪ Abundant variety of main body materials, sizes and mounting shapes are standardized for use in a wide range of pneumatic applications.
▪ Heat treatment is carried out on important parts (Steel).
▪ Can be connected to High Coupler 200, nut coupler, nut coupler 200, line coupler etc.
▪ Built-in automatic opening and closing valve.
▪ Abundant variety of steel, brass, stainless steel, and main body materials.
· Abundant variety of sizes and mounting shapes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
20PF-BRS
30PF-BRS
40PF-BRS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread

SGD 10.00

10 Piece(s) 8 Day(s) 1/4

SGD 11.50

10 Piece(s) 8 Day(s) 3/8

SGD 14.30

10 Piece(s) 8 Day(s) 1/2

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Brass(C3604) Applicable Fluids Water / Air Structure of Valve Single Passage Opening Closing Type
Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Pressure Range(MPa) 0::1 Types of connection screw Rc

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)