(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hi Cupla Large Bore, Steel, Plug, PM Type (for Female Thread Mounting)

Hi Cupla Large Bore, Steel, Plug, PM Type (for Female Thread Mounting)

[Features]
· With a wide range of materials, sizes, and mounting shapes, catering needs for application from air piping in factories to connecting air tools.
·, Excellent durability and environment characteristics.
· Excellent coupler with wide application from air piping in factories to connecting air tools.
· Air is applicable for steel, and water for brass and stainless steel.
· However, please note fluid flows out on the plug side at separation.
· Improved strength for critical steel parts with heat treatment.
· Superior especially in abrasion resistance and durability.
▪ Abundant variety of main body materials, sizes and mounting shapes are standardized for use in a wide range of pneumatic applications.
▪ Heat treatment is carried out on important parts (Steel).
▪ Can be connected to High Coupler 200, nut coupler, nut coupler 200, line coupler etc.
▪ Built-in automatic opening and closing valve.
▪ Abundant variety of steel, brass, stainless steel, and main body materials.
· Abundant variety of sizes and mounting shapes.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
400PM-STL
600PM-STL
800PM-STL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread

SGD 10.80

1 Piece(s) 3 Day(s) 1/2

SGD 17.40

1 Piece(s) 3 Day(s) 3/4

SGD 34.50

1 Piece(s) 3 Day(s) 1

Loading...

  1. 1

Basic Information

Types Standard Types of connection parts For Female Thread Plug (Male) / Socket (Female) Plug (Male)
Body Material Steel Applicable Fluids Air Structure of Valve Single Passage Opening Closing Type
Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Pressure Range(MPa) 0::1.5 Types of connection screw R

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)