(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Compact Coupler, Brass, PF

Compact Coupler, Brass, PF

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Coupler, Brass, PF
  • Compact Coupler, Brass, PF

Compact size with maximum diameter 17.5 mm, even with valves built into both socket and plug.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CO-1PF-BRS-FKM

Part Number
CO-1PF-BRS-FKM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 25.80

10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Types of connection parts For Male Thread Plug (Male) / Socket (Female) Plug (Male) Body Material Brass(C3604)
Applicable Fluids Water / Air Types Standard Operating Environment/Applications Standard / Vacuum Compatible (When Connected) / Physics and chemistry equipments
Structure of Valve Double passages opening closing type Seal Material Fluoro Rubber (FKM) Operating Temperature Range(°C) -20::180
Operating Pressure Range(MPa) 0::1 Types of connection screw Rc Nominal of Thread 1/8

Please check the type/dimensions/specifications of the part CO-1PF-BRS-FKM in the Compact Coupler, Brass, PF series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)