(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum regulator, large model with digital display and pressure sensor, union type

Vacuum regulator, large model with digital display and pressure sensor, union type

Controls the primary pressure as well as the terminal pressure.

[Features]
·Controls the terminal pressure when mounted between the vacuum valve and vacuum pad, etc.
·Can control the primary pressure as well as the terminal pressure.
·Ideal for controlling the primary pressure of compact vacuum pumps.
·It is possible to control the pressure of individual pads when mounted between the vacuum valve and the vacuum pad.
·Male thread type (A) for direct connection to the vacuum port of the vacuum pump.
·The male thread type (B) can be directly attached to a holder with a pad diameter: Can be directly attached to a holder of ø150 and ø200 mm to control the pressure

PDF

Japanese Only

Drawing

Drawing 01 of Vacuum Regulator, Including a Pressure Sensor With a Large Digital Display, Union Type

Product Specifications

Structural drawing

Specifications 01 of Vacuum Regulator, Including a Pressure Sensor With a Large Digital Display, Union Type
 

Product Specifications

Pressure displayType without pressure displayWith a sensor with a large digital displayWith negative pressure gauge of ø30
Operating fluidAir
Operating pressure range-100 to 100 kPa-100 to 0 kPa
Set pressure range-100 to -1.3 kPa
Suction Flow30 L/minute [ANR]
Operating temperature range0 to 50°C (no freezing)0 to 40°C (no freezing)
 

Product Specifications

Pressure display range-100 to 0 kPa
Pressure display accuracy5%F.S. (at 25°C)

Standard table

Standard table 01 of Vacuum Regulator, Including a Pressure Sensor With a Large Digital Display, Union Type

Selection support information

Order example

Selection 01 of Vacuum Regulator, Including a Pressure Sensor With a Large Digital Display, Union Type
Part Number
RVV8UV
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 219.47

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)