(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Thin Small Type, VPMB, One-touch Fitting Type

Vacuum Pad, Thin Small Type, VPMB, One-touch Fitting Type

Ideal for transportation of thin work such as copying paper and vinyl. *CAD data is being revised for this series. Available as soon as modifications are complete.

[Features]
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Adsorption is improved and redundant adhesion has been mitigated by thinning the lip and improving adhesiveness to the work.
· Saves space by downsizing holders (A, B, and E types) for existing vacuum pads.
· As is conventional, the pad section can be replaced without removing the holder from the equipment.
· In addition, it also supports the optional fall prevention valve and pad direct attachment type filter.
· Pad holders have been added for applications requiring "no use of copper-based metals" and "reduced ozone concentrations."
· Copper-based metals are not used for metal parts. HNBR is used as the sealing rubber material.

PDF

Japanese Only

Dimensions

Vacuum Pad - Thin Small Type - VPMB - One Touch Fitting Type

Standard table

Model codeTube O.D.
øD
Pad O.D.
ød
BLETube end
C
Connection
config. code
VPMB8P[5]-180J1.88185.512.58.4-T8
VPMB8P[5]-3J39.4
VPMB10P[5]-180J1.81018.35.88.4
VPMB10P[5]-3J39.4
VPMB15P[5]-180J1.815196.58.4
VPMB15P[5]-3J39.4
VPMB20P[5]-180J1.82019.87.38.4
VPMB20P[5]-3J39.4

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[8]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.

Part Number
VPMB8PFS-3J
VPMB8PFS-180J
VPMB8PN-3J
VPMB8PN-180J
VPMB10PFS-3J
VPMB10PFS-180J
VPMB10PN-3J
VPMB10PN-180J
VPMB15PFS-3J
VPMB15PFS-180J
VPMB15PN-3J
VPMB15PN-180J
VPMB20PFS-3J
VPMB20PFS-180J
VPMB20PN-3J
VPMB20PN-180J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Vacuum Outlet Tube Outer Diameter
(φ)

SGD 23.98

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberSalmon Pink85.5183

SGD 23.98

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberSalmon Pink85.5181.8

SGD 14.06

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack85.5183

SGD 14.06

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack85.5181.8

SGD 23.98

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberSalmon Pink105.818.33

SGD 23.98

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberSalmon Pink105.818.31.8

SGD 14.06

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack105.818.33

SGD 14.06

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack105.818.31.8

SGD 27.00

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberSalmon Pink156.5193

SGD 27.00

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberSalmon Pink156.5191.8

SGD 14.56

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack156.5193

SGD 14.56

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack156.5191.8

SGD 27.00

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberSalmon Pink207.319.83

SGD 27.00

1 Piece(s) 9 Day(s) or more Fluorosilicone rubberSalmon Pink207.319.81.8

SGD 14.56

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack207.319.83

SGD 14.56

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack207.319.81.8

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape For Thin Object Mounting Method Recessed Type
Environment Standard Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Horizontal Mount Connection Screw M4 × 0.7

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)