(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Standard Type, VPC, Barb Fitting Type (Part Numbers)

Vacuum Pad, Standard Type, VPC, Barb Fitting Type

Thick and flat construction is ideal for general work, *CAD data for this series is being revised. Data will be available as soon as modifications are complete.

[Features]
· Containers of different shapes are available, including a general type suitable for flat work (hard enough not to flap around), a deep type suitable for round fruits (apples, etc.) and balls, and a small type suitable for small work and for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications where "copper based metals cannot be used" or "a reduction in ozone concentration" is required.
· Copper-based metal is not used for the metal parts. HNBR is used for the sealing rubber material

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPSC4-3RN-4B

Dimensions (Standard holder, VPC)

Vacuum Pad, Standard Type, VPC, Barb Fitting Type
Vacuum Pad, Standard Type, VPC, Barb Fitting Type

Standard table (Standard holder, VPC)

Model codeTube I.D.
øD
Pad O.D.
ød
BL1L2L3CStroke
S
Spring force
(N)
Connection
config. code
VPC10-6R[5]-6B[9]41056.182620764.0~7.1-T8
VPC10-10R[5]-6B60.630.5102.0~5.2
VPC10-15R[5]-6B70.635.525152.0~5.9
VPC10-20R[5]-6B86.642.534201.1~4.8
VPC15-6R(A)[5]-6B[9]1557.1(58.1)9(10)27(28)2064.0~7.1-M4
VPC15-10R(A)[5]-6B61.6(62.6)31.5(32.5)102.0~5.2
VPC15-15R(A)[5]-6B71.6(72.6)36.5(37.5)25152.0~5.9
VPC15-20R(A)[5]-6B87.6(88.6)43.5(44.5)34201.1~4.8
VPC20-6R(A)[5]-6B[9]2058.1(59.1)10(11)28(29)2067.0~12.6-M6
VPC20-10R(A)[5]-6B64.1(65.1)34(35)103.3~10.0
VPC20-15R(A)[5]-6B74.1(75.1)39(40)25153.3~10.4
VPC20-20R(A)[5]-6B90.1(91.1)46(47)34202.0~8.7
VPC25-6R(A)[5]-6B[9]2559.1(60.1)11(12)29(30)2067.0~12.6
VPC25-10R(A)[5]-6B65.1(66.1)35(36)103.3~10.0
VPC25-15R(A)[5]-6B75.1(76.1)40(41)25153.3~10.4
VPC25-20R(A)[5]-6B91.1(92.1)47(48)34202.0~8.7
VPC30-6R(A)[5]-6B[9]3059.1(62.1)11(14)29(32)2067.0~12.6
VPC30-10R(A)[5]-6B65.1(68.1)35(38)103.3~10.0
VPC30-15R(A)[5]-6B75.1(78.1)40(43)25153.3~10.4
VPC30-20R(A)[5]-6B91.1(94.1)47(50)34202.0~8.7
VPC40-6R(A)[5]-6B[9]4062.1(65.6)14(17.5)32(35.5)2067.0~12.6
VPC40-10R(A)[5]-6B68.1(71.6)38(41.5)103.3~10.0
VPC40-15R(A)[5]-6B78.1(81.6)43(46.5)25153.3~10.4
VPC40-20R(A)[5]-6B94.1(97.6)50(53.5)34202.0~8.7
VPC50-6R(A)[5]-6B[9]5063.1(66.1)15(18)33(36)2067.0~12.6
VPC50-10R(A)[5]-6B69.1(72.1)39(42)103.3~10.0
VPC50-15R(A)[5]-6B79.1(82.1)44(47)25153.3~10.4
VPC50-20R(A)[5]-6B95.1(98.1)51(54)34202.0~8.7

Units: mm

*Value in ( ) is the dimension of a deep type pad.
*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut is as below.
     ▪Pad dia.: ø1~ø8 mm ▶ 1.8~2.4 N·m, ø10~ø50mm ▶ 4.5~6 N·m

Dimensions (Slim holder, VPSC)

Vacuum Pad, Standard Type, VPC, Barb Fitting Type
Vacuum Pad, Standard Type, VPC, Barb Fitting Type

Standard table (Slim holder, VPSC)

Model codeTube I.D.
øD
Pad O.D.
ød
BL1L2CConnection
config. code
VPSC1-3R[5]-4B[9]2.5140.64187-H3
VPSC1-3R[5]-6B[9]4
VPSC2-3R[5]-4B[9]2.52
VPSC2-3R[5]-6B[9]4
VPSC3-3R[5]-4B[9]2.53
VPSC3-3R[5]-6B[9]4
VPSC4-3R[5]-4B[9]2.54
VPSC4-3R[5]-6B[9]4
VPSC6-3R[5]-4B[9]2.567-T8
VPSC6-3R[5]-6B[9]4
VPSC8-3R[5]-4B[9]2.5839.15.516.5
VPSC8-3R[5]-6B[9]4

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N, NE, and G are not suitable for use under ozone environment.
*Tightening torque of a pad holder fixing bulkhead nut: 1.8~2.4 N·m.
*Spring force: 0.9~1.9 N.

Part Number
VPSC4-3RN-4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

SGD 28.17

1 Piece(s) 9 Day(s) or more 10General ShapeInsertion Type[Nitrile Rubber] Nitrile RubberStandardBlack440.9 to 1.9340.5M84

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Spring Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPSC4-3RN-4B in the Vacuum Pad, Standard Type, VPC, Barb Fitting Type series.

Similar Part Numbers

Part Number
VPC10-6RS-6B
VPC10-6RSE-6B
VPC10-6RU-6B
VPSC4-3RS-4B
VPSC4-3RSE-4B
VPSC4-3RU-4B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Tube Outer Diameter
(φ)

SGD 30.02

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White1084.0 to 7.1656.1M146

SGD 30.02

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack1084.0 to 7.1656.1M146

SGD 33.78

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedUrethane RubberStandardBlue1084.0 to 7.1656.1M146

SGD 30.02

1 Piece(s) 9 Day(s) or more 10General ShapeInsertion Type[Silicon Rubber] Silicone RubberStandard[White] White440.9 to 1.9340.5M84

SGD 30.02

1 Piece(s) 9 Day(s) or more 10General ShapeInsertion Type[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack440.9 to 1.9340.5M84

SGD 34.75

1 Piece(s) 9 Day(s) or more 10General ShapeInsertion TypeUrethane RubberStandardBlue440.9 to 1.9340.5M84

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)