(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Standard Type, VPA, One-touch Fitting Type (Part Numbers)

Vacuum Pad, Standard Type, VPA, One-touch Fitting Type

Ideal for thick and flat general work

[Features]
· Containers of various shapes are available, including a general type ideal for flat work (work that is hard and of a non-flimsy thickness), a deep type ideal for round fruit (apples, etc.) and balls, and a small type ideal for small work or for use in semiconductor manufacturing facilities.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Pad holders have been added for applications requiring "no use of copper-based metals" and "reduced ozone concentrations."
· Copper-based metals are not used for metal parts. HNBR is used as the sealing rubber material.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPA50AN-6J

Small pads can be used with semiconductor parts

VPA structural diagram (fixed vacuum outlet: top type)

VPA structural diagram (fixed vacuum outlet: top type)
Coupling (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Gasket (1: SUS304+NBR, 2: POM)
Nut (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Pad holder body (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Pad screws (1: Brass, electroless nickel plating, 2: Special stainless steel *3)
Flat washer (SPCC, electroless nickel plating)
Pad
*1, Fixed pad holders (VPA type) can be made compatible with low-concentration ozone measures through additional options (-S3 specifications)
* 2. In the above structural diagram, 1 refers to materials for standard specifications, while 2 refers to materials used when not using copper-based metals.
* 3. Corrosion resistance is equivalent to SUS303.

Fixed type vacuum outlet: Upper, vacuum connection format: One-touch coupling or tapered female screws for pipes

Fixed type vacuum outlet: Upper, vacuum connection format: One-touch coupling or tapered female screws for pipes

ShapePad
Size
Vacuum Connection Ports
4 mm6 mmRc 1/8Rc 1/4
VPA2 mm   
3 mm   
4 mm   
6 mm   
8 mm   
10 mm   
15 mm   
20 mm   
25 mm   
30 mm   
40 mm   
50 mm   
60 mm   
80 mm   
100 mm   
150 mm   
200 mm   

Standard size table

Part Number
VPA50AN-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

SGD 28.94

1 Piece(s) 9 Day(s) or more 10Deep TypePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack501845.7M14-6Standard Specifications

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Material Rubber-based Mounting Fitting Fixed Type
Vacuum Outlet Direction Top Fall Prevention Valve None Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPA50AN-6J in the Vacuum Pad, Standard Type, VPA, One-touch Fitting Type series.

Similar Part Numbers

Part Number
VPA100AU-G1
VPA100RF-G1
VPA100RN-G1
VPA50AS-6J
VPA50AU-6J
VPA50RF-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Shape Mounting Method Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Metal parts material

SGD 99.90

1 Piece(s) 9 Day(s) or more 10Deep TypePad Screw FixedUrethane RubberStandardBlue1003464M201/8-Standard Specifications

SGD 159.49

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedFluorine RubberStandardGray1002555M201/8-Standard Specifications

SGD 77.81

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw Fixed[Nitrile Rubber] Nitrile RubberStandardBlack1002555M201/8-Standard Specifications

SGD 33.60

1 Piece(s) 9 Day(s) or more 10Deep TypePad Screw Fixed[Silicon Rubber] Silicone RubberStandard[White] White501845.7M14-6Standard Specifications

SGD 42.94

1 Piece(s) 9 Day(s) or more 10Deep TypePad Screw FixedUrethane RubberStandardBlue501845.7M14-6Standard Specifications

SGD 52.29

1 Piece(s) 9 Day(s) or more 10General ShapePad Screw FixedFluorine RubberStandardGray501542.7M14-6Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)