(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Oval Small Type, VPMB, Barb Fitting Type

Vacuum Pad, Oval Small Type, VPMB, Barb Fitting Type

It is ideal for the transport of long work, such as a substrate or a semiconductor *This series is in CAD data modification. This will be available as soon as modifications are complete.

PDF

Japanese Only

Dimensions

Vacuum Pad Oval Small Type VPMB Barb Fitting Type

Standard table

Model codePad size
X
Pad size
Y
Tube I.D.
øD
ECConnection
config. code
VPMB4×10E[5]-3B[9]410213.46-M6
VPMB4×10E[5]-4B[9]2.514.97
VPMB4×10E[5]-6B[9]4
VPMB4×20E[5]-3B[9]20213.46
VPMB4×20E[5]-4B[9]2.514.97
VPMB4×20E[5]-6B[9]4
VPMB4×30E[5]-3B[9]30213.46
VPMB4×30E[5]-4B[9]2.514.97
VPMB4×30E[5]-6B[9]4
VPMB5×10E[5]-3B[9]510213.46
VPMB5×10E[5]-4B[9]2.514.97
VPMB5×10E[5]-6B[9]4
VPMB5×20E[5]-3B[9]20213.46
VPMB5×20E[5]-4B[9]2.514.97
VPMB5×20E[5]-6B[9]4
VPMB5×30E[5]-3B[9]30213.46
VPMB5×30E[5]-4B[9]2.514.97
VPMB5×30E[5]-6B[9]4
VPMB6×10E[5]-3B[9]610213.46
VPMB6×10E[5]-4B[9]2.514.97
VPMB6×10E[5]-6B[9]4
VPMB6×20E[5]-3B[9]20213.46
VPMB6×20E[5]-4B[9]2.514.97
VPMB6×20E[5]-6B[9]4
VPMB6×30E[5]-3B[9]30213.46
VPMB6×30E[5]-4B[9]2.514.97
VPMB6×30E[5]-6B[9]4
VPMB8×20E[5]-3B[9]820213.46
VPMB8×20E[5]-4B[9]2.514.97
VPMB8×20E[5]-6B[9]4
VPMB8×30E[5]-3B[9]30213.46
VPMB8×30E[5]-4B[9]2.514.97
VPMB8×30E[5]-6B[9]4

Units: mm

*[5]: Replaced with Pad rubber material code. Refer to the catalog for details.
*[9]: Replaced with "-S3" for -S3 spec. (Copper alloy free material for metal parts and FKM or HNBR for sealing parts).
*Pad material N and NE are not suitable for use under ozone environment.

Part Number
VPMB4X10EN-4B
VPMB4X10EN-6B
VPMB4X10ES-4B
VPMB4X10ES-6B
VPMB4X20EN-4B
VPMB4X20EN-6B
VPMB4X20ES-4B
VPMB4X20ES-6B
VPMB4X30EN-4B
VPMB4X30EN-6B
VPMB4X30ES-4B
VPMB4X30ES-6B
VPMB5X10EN-4B
VPMB5X10EN-6B
VPMB5X10ES-4B
VPMB5X10ES-6B
VPMB5X20EN-4B
VPMB5X20EN-6B
VPMB5X20ES-4B
VPMB5X20ES-6B
VPMB5X30EN-4B
VPMB5X30EN-6B
VPMB5X30ES-4B
VPMB5X30ES-6B
VPMB6X10EN-4B
VPMB6X10EN-6B
VPMB6X10ES-4B
VPMB6X10ES-6B
VPMB6X20EN-4B
VPMB6X20EN-6B
VPMB6X20ES-4B
VPMB6X20ES-6B
VPMB6X30EN-4B
VPMB6X30EN-6B
VPMB6X30ES-4B
VPMB6X30ES-6B
VPMB8X20EN-4B
VPMB8X20EN-6B
VPMB8X20ES-4B
VPMB8X20ES-6B
VPMB8X30EN-4B
VPMB8X30EN-6B
VPMB8X30ES-4B
VPMB8X30ES-6B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Color Width X Length Y Vacuum Outlet Tube Outer Diameter
(φ)

SGD 17.15

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack4104

SGD 17.15

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack4106

SGD 19.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White4104

SGD 19.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White4106

SGD 17.65

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack4204

SGD 17.65

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack4206

SGD 20.13

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White4204

SGD 20.13

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White4206

SGD 18.14

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack4304

SGD 18.14

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack4306

SGD 20.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White4304

SGD 20.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White4306

SGD 17.15

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack5104

SGD 17.15

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack5106

SGD 19.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White5104

SGD 19.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White5106

SGD 17.65

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack5204

SGD 17.65

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack5206

SGD 20.13

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White5204

SGD 20.13

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White5206

SGD 18.14

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack5304

SGD 18.14

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack5306

SGD 20.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White5304

SGD 20.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White5306

SGD 17.15

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack6104

SGD 17.15

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack6106

SGD 19.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White6104

SGD 19.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White6106

SGD 17.65

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack6204

SGD 17.65

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack6206

SGD 20.13

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White6204

SGD 20.13

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White6206

SGD 18.14

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack6304

SGD 18.14

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack6306

SGD 20.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White6304

SGD 20.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White6306

SGD 17.65

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack8204

SGD 17.65

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack8206

SGD 20.13

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White8204

SGD 20.13

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White8206

SGD 18.14

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack8304

SGD 18.14

1 Piece(s) 9 Day(s) or more [Nitrile Rubber] Nitrile RubberBlack8306

SGD 20.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White8304

SGD 20.63

1 Piece(s) 9 Day(s) or more [Silicon Rubber] Silicone Rubber[White] White8306

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Oval Mounting Method Pad Screw Fixed
Environment Standard Material Rubber-based Height L1(mm) 7
Mounting Fitting Fixed Type Full length B(mm) 32 Vacuum Outlet Direction Horizontal
Mount Connection Screw M5 × 0.8 Fall Prevention Valve None Direct Attached Filter None
Metal parts material Standard Specifications

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)