(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 26/5/2024 to 7:00 (SGT) 27/5/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Oval Type, Pad Rubber (Part Numbers)

Vacuum Pad, Oval Type, Pad Rubber

Click this image to zoom it.

Move the mouse over the image to zoom

  • Vacuum Pad, Oval Type, Pad Rubber
  • Vacuum Pad, Oval Type, Pad Rubber

[Features]
· Ideal for conveying long work pieces such as circuit boards and semiconductors.
· A wide range of pad sizes, pad materials, and holder shapes are available.
· Downsizes holders (A and B types) for existing vacuum pads, making it possible to save on space.
· As normal, you can change the pad section without removing the holder from the equipment.
· Moreover, it is also compatible with the optional fall prevention valve and direct pad attachment type filter.
· Pad holders have been added for applications requiring "no copper based metals to be used" and "low ozone concentration measures."
· No copper-based metal is used for metal parts. HNBR is used for the rubber sealing material.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VP8X20ES-M6

Small Holders Downsized From Existing Vacuum Pads To Save Space

Vacuum pad circular-type external appearance

Vacuum pad circular-type external appearance

Uses no copper-based metals, includes measures against low-concentration ozone
Pad materials: Nitrile rubber, silicone rubber, urethane rubber, fluorine rubber, conductive NBR, conductive silicon rubber, conductive butadiene rubber (low resistance type), conductive NBR, HNBR, EPDMI
Pad size: 2 × 4 mm, 3.5 × 7 mm, 4 × 10 m, 4 × 20 mm, 4 × 30 mm, 5 × 10 mm, 5 × 20 mm, 5 × 30 mm, 6 × 10 mm, 6 × 20 mm, 6 × 30 mm, 8 × 20 mm, 8 × 30 mm

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandardSmall
SymbolVPAVPMAVPBVPMB--

Holder type (fixed type)

 Vacuum Outlet, UpperVacuum Outlet, HorizontalDirect Attachment
TypeStandardSmallStandardSmallStandard
SymbolVPCVPMCVPDVPMDVPF

Holder type (spring type)

 Vacuum Outlet, UpperVacuum Outlet, Horizontal
TypeStandardStandard
SymbolVPAEVPBE

Holder type (screw-fastened type)

Single-action Coupling (mm)Ø4, Ø6
Barbed Coupling (Applicable Tube Outer Diameter × Inner Diameter)(mm)Ø4 × Ø2.5, Ø6 × Ø4

Applicable size (coupling size)

Features

Ideal for transporting long workpieces such as circuit boards and semiconductors.

Long workpieces such as circuit boards and semiconductors

Long workpieces such as circuit boards and semiconductors

Oval pad shape

Oval pad shape

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space. Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

Small holders downsized from existing vacuum pad holders (A, B, C, D and E types) to save space.
Also compatible with the optional fall prevention valve and directly attachable-type pad filters.

The pad can be changed without detaching the holder from the equipment.
Pad holders compatible with applications requiring "non-copper-based metal use" and "low concentration ozone measures" are available.
No copper-based metals are used in the metal component materials, and HNBR is used for the rubber sealing material.

  • *Pad material: Note that nitrile, conductive rubber (low resistance type) and Food Sanitation Law-compliant NBR are not suitable for low-concentration ozone measures.
Part Number
VP8X20ES-M6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Type Rubber Group Material Environment Color Width X Length Y Full length B
(mm)
Mount Connection Screw Flame

SGD 10.59

1 Piece(s) 9 Day(s) or more -Standard[Silicon Rubber] Silicone RubberStandard[White] White82015.5M6 × 1With Pad Frame

Loading...

  1. 1

Basic Information

Pad Shape Oval Mounting Method Pad Screw Fixed Material Rubber-based
Height L1(mm) 7

Please check the type/dimensions/specifications of the part VP8X20ES-M6 in the Vacuum Pad, Oval Type, Pad Rubber series.

Similar Part Numbers

Part Number
VP4X10ES-M6
VP4X20EN-M6
VP4X20ES
VP8X30EN
VP8X30EN-M6
VP8X30ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Type Rubber Group Material Environment Color Width X Length Y Full length B
(mm)
Mount Connection Screw Flame

SGD 10.09

1 Piece(s) 11 Day(s) or more -Standard[Silicon Rubber] Silicone RubberStandard[White] White41015.5M6 × 1With Pad Frame

SGD 8.10

1 Piece(s) 9 Day(s) or more -Standard[Nitrile Rubber] Nitrile RubberStandardBlack42015.5M6 × 1With Pad Frame

SGD 7.77

1 Piece(s) 4 Day(s) or more 10Standard / Pad Unit[Silicon Rubber] Silicone RubberStandard[White] White420--Without Pad Frame

SGD 5.47

1 Piece(s) 9 Day(s) or more -Standard / Pad Unit[Nitrile Rubber] Nitrile RubberStandardBlack830--Without Pad Frame

SGD 8.60

1 Piece(s) 11 Day(s) or more -Standard[Nitrile Rubber] Nitrile RubberStandardBlack83015.5M6 × 1With Pad Frame

SGD 7.97

1 Piece(s) 11 Day(s) or more -Standard / Pad Unit[Silicon Rubber] Silicone RubberStandard[White] White830--Without Pad Frame

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)