(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vacuum Pad, Long Stroke Bellows Type, VPC, One-touch Fitting Type with Cover (Part Numbers)

Vacuum Pad, Long Stroke Bellows Type, VPC, One-touch Fitting Type with Cover

Suction is possible even when distance between pad and workpiece is not fixed. *The CAD data for this series is being revised. This will be available as soon as modifications are complete.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VPC50-6BSE-6J

Part Number
VPC50-6BSE-6J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Type Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover

SGD 55.68

1 Piece(s) 9 Day(s) or more 10Standard / Holder Set[Silicon Rubber] Silicone Rubber +CarbonStandard / Static electricity diffusionBlack50327.0 to 12.6684.1M14-6-

Loading...

  1. 1

Basic Information

Pad Shape Bellows Mounting Method Pad Screw Fixed Material Rubber-based
Mounting Fitting Spring Type Vacuum Outlet Direction Top Fall Prevention Valve None
Direct Attached Filter None

Please check the type/dimensions/specifications of the part VPC50-6BSE-6J in the Vacuum Pad, Long Stroke Bellows Type, VPC, One-touch Fitting Type with Cover series.

Similar Part Numbers

Part Number
VPC10-15BN-6J
VPC10-15BS-6J
VPC10-20BN-6J
VPC10-20BN6J
VPC80-10BN-G1
VPC80-10BS-G1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPad Type Rubber Group Material Environment Color Outer Diameter d
(φ)
Height L1
(mm)
Springs Power
(N)
Stroke
(mm)
Full length B
(mm)
Mount Connection Screw Vacuum Outlet Screw Vacuum Outlet Tube Outer Diameter
(φ)
Spring Cover

SGD 36.18

1 Piece(s) 9 Day(s) or more 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberStandardBlack10162.0 to 5.91582.6M14-6With Cover

SGD 38.07

1 Piece(s) 9 Day(s) or more 10Standard / Holder Set[Silicon Rubber] Silicone RubberStandard[White] White10162.0 to 5.91582.6M14-6With Cover

SGD 37.13

1 Piece(s) 4 Day(s) or more 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberStandardBlack10161.1 to 4.82098.6M14-6With Cover

SGD 40.41

1 Piece(s) Same day -Standard / Holder Set / Ribbed[Nitrile Rubber] Nitrile RubberStandardBlack10161.1~4.82098.6M14-6With Cover

SGD 100.89

1 Piece(s) 9 Day(s) or more 10Standard / Holder Set[Nitrile Rubber] Nitrile RubberStandardBlack803910.1 to 15.81095M221/8--

SGD 122.24

1 Piece(s) 9 Day(s) or more 10Standard / Holder Set[Silicon Rubber] Silicone RubberStandard[White] White803910.1 to 15.81095M221/8--

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)