(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Speed Controller, SCL Series

Speed Controller, SCL Series

Superior flow rate properties; can easily be fine tuned for low-flow areas.

[Features]
· Small and lightweight; optimal for sliding cylinders, etc.
· Can be directly connected to a cylinder piping port, so the number of piping steps and the amount of piping materials can be reduced.
· L shape piping is possible, so installation can be compact.

PDF

Part Number

Configured Part Number is shown.

SCL1

 
Part Number
SCL1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 32.01

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Elbow Control Direction Dual use
Joint Type Male thread + female thread Material Brass Environment, Applications Standard
Thread Material Brass Knob Type Standard Lock Nut Type Ring Nut
Operating Temp. Range(°C) 5::60 Operating Pressure Range(MPa) 0::0.9 Connection screw Rc(R)1/8

Please check the type/dimensions/specifications of the part SCL1 in the Speed Controller, SCL Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)