(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Speed Controller, KSC Series (KSC11)

Speed Controller, KSC Series KSC11

Speed Controller, KSC Series
Speed controllers are used to regulate the speed of movement of pneumatic actuators. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Straight Type
● Adjusting the flow rate is easy.
● Connection Screw : Rc1/2, Rc1/4, Rc1/8 and Rc3/8
● Operating Temp. Range(°C) : 5 to 60 (Non freezing)
● Operating Pressure Range(MPa) : 0 to 0.9
[Application]
Speed controllers are installed in a pipe line to adjust flow rate.

PDF

Part Number

Configured Part Number is shown.

KSC11

 
Part Number
KSC11
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLock Nut Type Connection screw

SGD 27.56

1 Piece(s) 4 Day(s) or more Ring NutRc1/8

Loading...

  1. 1

Basic Information

Type Speed Controller Main Body Shape Straight Control Direction Dual use
Joint Type Both sides tapped Environment, Applications Standard Knob Type Standard
Operating Temp. Range(°C) 5::60 Operating Pressure Range(MPa) 0::0.9

Please check the type/dimensions/specifications of the part KSC11 in the Speed Controller, KSC Series series.

Similar Part Numbers

Part Number
KSC21
KSC22
KSC31
KSC41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLock Nut Type Connection screw

SGD 31.96

1 Piece(s) 4 Day(s) or more Hex nutRc1/4

SGD 32.90

1 Piece(s) 4 Day(s) or more Ring NutRc1/4

SGD 33.53

1 Piece(s) 4 Day(s) or more Hex nutRc3/8

SGD 33.53

1 Piece(s) 4 Day(s) or more Hex nutRc1/2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)