(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Muffler Resin, KM Series【1-10 Pieces Per Package】 (Part Numbers)

Muffler Resin, KM Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Muffler Resin, KM Series
  • Muffler Resin, KM Series
  • Muffler Resin, KM Series

Excellent noise cancelation, long life, small and light weight

[Features]
· Excellent noise cancelation.
· Low air-flow resistance, which does not effect device operation.
· Small and light weight with easy mounting and long life.
· The elements will not corrode, with excellent water resistance and oil proofing.
· Easy cleaning with oil.

PDF

Part Number

Configured Part Number is shown.

KM-22

 
Part Number
KM-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Mounting Thread Nominal Pipe Connection Port Type Effective Sectional Area
(mm2)
Element Material Effective Sectional Area【classification】
(mm2)
Silencing Effect
(dB)
Quick Fitting Size Outer Dia. D
(Ø)
Full Length L
(mm)
Ordering Unit
(piece)

SGD 6.93

1 Piece(s) Same day [Standard] Standard1/4R21[Resin Type] Sintered Polyethylene Resin~3018-16361

Loading...

  1. 1

Basic Information

Body Material Polyacetal Resin (Duracon) Cover Presence

Please check the type/dimensions/specifications of the part KM-22 in the Muffler Resin, KM Series series.

Similar Part Numbers

Part Number
KM-05
KM-10
KM-11
KM-23
KM-31
KM-41
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Mounting Thread Nominal Pipe Connection Port Type Effective Sectional Area
(mm2)
Element Material Effective Sectional Area【classification】
(mm2)
Silencing Effect
(dB)
Quick Fitting Size Outer Dia. D
(Ø)
Full Length L
(mm)
Ordering Unit
(piece)

SGD 5.49

1 Piece(s) Same day [Standard] StandardM5X0.8M4[Resin Type] Foamed Polyethylene Resin5 or Less13-817.51

SGD 5.49

1 Piece(s) 4 Day(s) or more [Standard] Standard1/8R5.5[Resin Type] Polyvinyl Alcohol Resin~107-11.5161

SGD 6.93

1 Piece(s) Same day [Standard] Standard1/8R15[Resin Type] Sintered Polyethylene Resin~1518-16331

SGD 9.02

1 Piece(s) 4 Day(s) or more [Standard] Standard1/4R43[Resin Type] Sintered Polyethylene Resin~5018-2062.51

SGD 10.44

1 Piece(s) 4 Day(s) or more [Standard] Standard3/8R65[Resin Type] Sintered Polyethylene Resin~7027-26681

SGD 10.45

1 Piece(s) Same day [Standard] Standard1/2R74[Resin Type] Sintered Polyethylene Resin~8034-28711

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)