(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SCG, JSG fittings: U-Shaped Bracket

SCG, JSG fittings: U-Shaped Bracket

Fitting, double bracket for SCG, JSG. Pins, split pins and washers are included.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SCG-B2-50

 
Part Number
SCG-B2-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 38.86

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Type Clevis Applicable Cylinder Series SCG, JSG Type of Support U-Shaped Bracket
Applicable Tube I.D. (mm) 50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)