(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cylinder Switch, E Series for Heat Resistance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SW-E0
SW-ET0H
SW-ET0V
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipConnection Method Lead Wire Shape Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Type of Lead Wire

SGD 196.91

1 Piece(s) 4 Day(s) or more TerminalL-ShapedNoNoNo

SGD 64.44

1 Piece(s) 4 Day(s) or more Cabtyre CodeStraight Type10.5Heat resistant fluorine insulation

SGD 64.44

1 Piece(s) 4 Day(s) or more Cabtyre CodeL-Shaped10.5Heat resistant fluorine insulation

Loading...

  1. 1

Basic Information

Sensor Type Contacting Output Format N/A Wiring Method 2-Wire
Type Main Body Number of wire connections(Wire) 2 Indicator Lamp Type LED (Lights when ON)
Power Supply Voltage No Application For Heat Resistant 2-color display No
Types of contact point Contacting Load Voltage DC12/24V Load Current 5mA~50mA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)