(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Anti-Static Caster STM Series Swivel with Stopper ( Anti-Static Urethane Wheels) (Part Numbers)

Anti-Static Caster STM Series Swivel with Stopper ( Anti-Static Urethane Wheels)

A caster with swivel stopper that includes an anti-static urethane wheel. Includes a stopper function that stops the swiveling and rotation of the wheel simultaneously. Prevents electrostatic damage to transported items.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

STM-130VUEW-3

Part Number
STM-130VUEW-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

SGD 117.65

1 Piece(s) 9 Day(s) or more 10177220.01~320.00260Slotted Holes79(82)79(82)10510513038Distribution/Hand Truck/Pallet / Factory facilities13079-79, 80-80, 81-81, 82-82

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) With Double Stopper (Rotation + Turning)
Wheel Material Anti-static urethane Wheel Characteristics Oil Resistance / Static electricity prevention Fitting Material Steel
Load Category Medium Load Wheel Bearings Available Stopper Type W-3

Please check the type/dimensions/specifications of the part STM-130VUEW-3 in the Anti-Static Caster STM Series Swivel with Stopper ( Anti-Static Urethane Wheels) series.

Similar Part Numbers

Part Number
STM-150VUEW-3
STM-200VUEW-3
STM-75VUEW-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

SGD 123.88

1 Piece(s) 30 Day(s) or more 10198220.01~320.00300Slotted Holes87(93)87(93)12012015042Factory facilities / Distribution/Hand Truck/Pallet13087-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93

SGD 263.20

1 Piece(s) 9 Day(s) or more 10250320.01~485.00370Slotted Holes105(115)105(115)14014020042Factory facilities / Distribution/Hand Truck/Pallet163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115

SGD 68.18

1 Piece(s) 9 Day(s) or more 1010080.01~140.00120Round hole636381817532Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment89-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)