(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Industrial Caster SKM Series, Fixed (Part Numbers)

Industrial Caster SKM Series, Fixed

A fixed caster. An industry standard that is highly compatible regardless of the manufacturer.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SKM-T-150VU

Part Number
SKM-T-150VU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Combination of Slotted Hole Pitch Wheel Bearings

SGD 66.45

1 Piece(s) 7 Day(s) or more 10198220.01~320.00300[Urethane] UrethaneOil ResistanceSlotted Holes87(93)87(93)12812015042Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part SKM-T-150VU in the Industrial Caster SKM Series, Fixed series.

Similar Part Numbers

Part Number
SKM-100PH
SKM-100VS
SKM-100VU
SKM-130MBC
SKM-130NHB
SKM-T-150VUN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Combination of Slotted Hole Pitch Wheel Bearings

SGD 37.00

1 Piece(s) 7 Day(s) or more 10144140.01~220.00180PhenolOil ResistanceRound hole80451158010032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment-No

SGD 16.80

1 Piece(s) 11 Day(s) or more 1014480.01~140.00120[Synthetic Rubber] RubberNoRound hole80451158010032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment-Available

SGD 27.15

1 Piece(s) Same day 10144140.01~220.00170[Urethane] UrethaneOil ResistanceRound hole80451158010032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment-Available

SGD 87.97

1 Piece(s) 11 Day(s) or more 10177220.01~320.00270[Engineering Plastics] Monomer Casting NylonOil ResistanceRound hole100561389013042Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture-Available

SGD 55.88

1 Piece(s) 7 Day(s) or more 10177220.01~320.00270[Others] Heat Resistance Reinforced PlasticOil ResistanceRound hole100561389013040Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture-Available

SGD 53.36

1 Piece(s) 9 Day(s) or more 10198140.01~220.00160[Urethane] UrethaneOil ResistanceSlotted Holes87(93)87(93)12812015038Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)