(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Industrial Caster SKM Series, Fixed (Part Numbers)

Industrial Caster SKM Series, Fixed

A fixed caster. An industry standard that is highly compatible regardless of the manufacturer.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SKM-200MBC

Part Number
SKM-200MBC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Combination of Slotted Hole Pitch Wheel Bearings

SGD 162.42

1 Piece(s) 7 Day(s) or more 10250320.01~485.00400[Engineering Plastics] Monomer Casting NylonOil ResistanceRound hole1126315210020045Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / Factory facilities / Vertical lift-Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part SKM-200MBC in the Industrial Caster SKM Series, Fixed series.

Similar Part Numbers

Part Number
SKM-100VU
SKM-130MBC
SKM-130NHB
SKM-200VS
SKM-200VU
SKM-250VS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Combination of Slotted Hole Pitch Wheel Bearings

SGD 27.15

1 Piece(s) Same day 10144140.01~220.00170[Urethane] UrethaneOil ResistanceRound hole80451158010032Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture / OA equipment/information and communication equipment-Available

SGD 87.97

1 Piece(s) 11 Day(s) or more 10177220.01~320.00270[Engineering Plastics] Monomer Casting NylonOil ResistanceRound hole100561389013042Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture-Available

SGD 55.88

1 Piece(s) 7 Day(s) or more 10177220.01~320.00270[Others] Heat Resistance Reinforced PlasticOil ResistanceRound hole100561389013040Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture-Available

SGD 47.90

1 Piece(s) 11 Day(s) or more 10250220.01~320.00250[Synthetic Rubber] RubberNoRound hole1126315210020045Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture-Available

SGD 72.38

1 Piece(s) 11 Day(s) or more 10250320.01~485.00370[Urethane] UrethaneOil ResistanceRound hole1126315210020042Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture-Available

SGD 73.94

1 Piece(s) 9 Day(s) or more 10305320.01~485.00330[Synthetic Rubber] RubberNoRound hole1408020014025050Factory facilities / Vertical lift / Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Steel/Woodwork Furniture-Available

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)