(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Caster SU-STC Series, Swivel With Stopper (Part Numbers)

Stainless Steel Caster SU-STC Series, Swivel With Stopper

A swivel caster made of stainless steel that includes a stopper. Includes a stopper function that stops rotation of the wheel. An industry standard that is highly compatible regardless of the manufacturer.

[Features]
· The S-12 stopper stops rotation of the wheel

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SU-STC-100TRS-2

Part Number
SU-STC-100TRS-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type

SGD 89.81

1 Piece(s) 7 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)90901003210268-68, 69-69, 70-70, 71-71AvailableS-2

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part SU-STC-100TRS-2 in the Stainless Steel Caster SU-STC Series, Swivel With Stopper series.

Similar Part Numbers

Part Number
SU-STC-100NHS-2
SU-STC-100SUNS-2
SU-STC-100TNS-2
SU-STC-125MSCS-2
SU-STC-125NBS-2
SU-STC-125NRNS-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Wheel Bearings Stopper Type

SGD 51.53

1 Piece(s) 7 Day(s) or more 1013080.01~140.00120[Nylon] Nylon, WhiteOil ResistanceSlotted Holes68(71)68(71)90901003210268-68, 69-69, 70-70, 71-71NoS-2

SGD 54.52

1 Piece(s) 7 Day(s) or more 1013080.01~140.00120[Synthetic Rubber] RubberNoSlotted Holes68(71)68(71)90901003210268-68, 69-69, 70-70, 71-71NoS-2

SGD 72.36

1 Piece(s) 13 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes68(71)68(71)90901003210268-68, 69-69, 70-70, 71-71NoS-2

SGD 197.56

1 Piece(s) 9 Day(s) or more 10165140.01~220.00150[Engineering Plastics] Monomer Casting NylonOil ResistanceSlotted Holes75(80)75(80)1021021254012375-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableS-2

SGD 79.17

1 Piece(s) 7 Day(s) or more 10165140.01~220.00150[Nylon] Nylon, WhiteOil ResistanceSlotted Holes75(80)75(80)1021021253512375-75, 76-76, 77-77, 78-78, 79-79, 80-80AvailableS-2

SGD 114.03

1 Piece(s) 13 Day(s) or more 10165140.01~220.00150[Synthetic Rubber] Rubber, GrayNoSlotted Holes75(80)75(80)1021021253212375-75, 76-76, 77-77, 78-78, 79-79, 80-80NoS-2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)