(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Fixed Caster, SU-SKC Series (Part Numbers)

Stainless Steel Fixed Caster, SU-SKC Series

A fixed caster made of stainless steel. An industry standard that is highly compatible regardless of the manufacturer.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SU-SKC-75EM

Part Number
SU-SKC-75EM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Wheel Bearings

SGD 14.48

1 Piece(s) 11 Day(s) or more 109335.01~80.0060[Synthetic Rubber] RubberNoRound hole552870477525No

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Fitting Material Stainless Steel
Application Commercial Facilities/Displays/Product Stands / Distribution/Hand Truck/Pallet / Factory facilities / Vertical lift Load Category Medium Load

Please check the type/dimensions/specifications of the part SU-SKC-75EM in the Stainless Steel Fixed Caster, SU-SKC Series series.

Similar Part Numbers

Part Number
SU-SKC-100SUN
SU-SKC-100TN
SU-SKC-125GNU
SU-SKC-75GNU
SU-SKC-75NM
SU-SKC-75TP
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Wheel Bearings

SGD 40.85

1 Piece(s) 11 Day(s) or more 1013080.01~140.00120[Synthetic Rubber] RubberNoSlotted Holes80(90)45(50)1107010032No

SGD 41.39

1 Piece(s) 12 Day(s) or more 1013080.01~140.00100ElastomerNoSlotted Holes80(90)45(50)1107010032No

SGD 68.86

1 Piece(s) 11 Day(s) or more 10165140.01~220.00150[Urethane] UrethaneOil ResistanceSlotted Holes100(112)53(56)1408012530Available

SGD 19.74

1 Piece(s) 11 Day(s) or more 109335.01~80.0080[Urethane] UrethaneOil ResistanceRound hole552870477527No

SGD 14.33

1 Piece(s) 11 Day(s) or more 109335.01~80.0080[Nylon] Nylon, WhiteOil ResistanceRound hole552870477525No

SGD 17.82

1 Piece(s) 12 Day(s) or more 109335.01~80.0050ElastomerNoRound hole552870477525No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)