(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap (Part Numbers)

Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap

Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M1S30*2610

Part Number
M1S30*2610
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

SGD 17.81

1 Piece(s) 4 Day(s) or more 10130SteelNoRound hole+tap8.910Class 3H72-M5NoFinished productS45C8.9

Loading...

  1. 1

Basic Information

Shape Miter Gear Gear Ratio 1 Ground Tooth No
Surface Treatment No

Please check the type/dimensions/specifications of the part M1S30*2610 in the Bevel Gear Round Hole, Round Hole + Tap, Keyway Hole, Keyway Hole + Tap series.

Similar Part Numbers

Part Number
M1.5S20-2110
M1.5S20-2110H
M1.5S20-2810
M1S30*2612
M1S30-2008
M1S30-2608
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

SGD 11.48

1 Piece(s) 4 Day(s) or more 101.520SteelNoRound hole610Class 3H7NoNoPilot Hole ProductS45C3

SGD 14.84

1 Piece(s) 6 Day(s) or more 101.520SteelHigh frequencyRound hole610Class 4H8NoNoPilot Hole ProductS45C3

SGD 11.72

1 Piece(s) 4 Day(s) or more 101.520SteelNoRound hole6.810Class 3H7NoNoPilot Hole ProductS45C10

SGD 17.65

1 Piece(s) 4 Day(s) or more 10130SteelNoRound hole+tap8.912Class 3H72-M5NoFinished productS45C8.9

SGD 13.66

1 Piece(s) 6 Day(s) or more 10130SteelNoRound hole6.28Class 3H7NoNoPilot Hole ProductS45C2.9

SGD 14.28

1 Piece(s) 4 Day(s) or more 10130SteelNoRound hole6.28Class 3H7NoNoPilot Hole ProductS45C8.9

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)