(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Bevel Gear, Straight (Part Numbers)

Bevel Gear, Straight

Gear to bend the shaft angle to a right angle, and transmit the rotation with high accuracy. Module size m0.5 to m5.0.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B3S36-16

Part Number
B3S36-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

SGD 72.86

1 Piece(s) 6 Day(s) or more 103362SteelNoRound hole2016Class 3H7NoNoPilot Hole ProductS45C19

Loading...

  1. 1

Basic Information

Shape Straight Ground Tooth No Surface Treatment No

Please check the type/dimensions/specifications of the part B3S36-16 in the Bevel Gear, Straight series.

Similar Part Numbers

Part Number
B1.5S18#10H
B1.5S18-8
B1.5S18-8-P-10
B3S36-16H
B3S45-18H
B4S15#20H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Material Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Screw Keyway (width × depth) Pilot Hole Product, Completed Product Material (Details) Hub length lh

SGD 24.02

1 Piece(s) 4 Day(s) or more 101.5182SteelHigh frequencyKeyway + Tap9.810Class 4H82-M43×1.4Finished productS45C22.96

SGD 17.47

1 Piece(s) 4 Day(s) or more 101.5182SteelNoRound hole9.88Class 3H7NoNoPilot Hole ProductS45C12.5

SGD 28.69

1 Piece(s) 13 Day(s) or more 101.5182SteelNoRound hole+tap9.810Class 4H7--Finished productS45C12.5

SGD 85.66

1 Piece(s) 6 Day(s) or more 103362SteelHigh frequencyRound hole2016Class 4H8NoNoPilot Hole ProductS45C19

SGD 110.57

1 Piece(s) 6 Day(s) or more 103453SteelHigh frequencyRound hole2318Class 4H8NoNoPilot Hole ProductS45C19

SGD 64.86

1 Piece(s) 6 Day(s) or more 104153SteelHigh frequencyKeyway + Tap3120Class 4H82-M86×2.8Finished productS45C27.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)