(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Spiral Miter Gear (Part Numbers)

Spiral Miter Gear

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spiral Miter Gear
  • Spiral Miter Gear

JIS B 1704 grade 3 spiral miter gear. Module m1.0 / 1.5 / 2.0 / 2.5 / 3.0. High-strength, induction hardened teeth products also (JIS grade 4) also available. Directly mountable, tapped and slotted keyway machined product also available. Material S45C.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

M1.5S30R-3812H-P-13

Part Number
M1.5S30R-3812H-P-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

SGD 42.41

1 Piece(s) 13 Day(s) or more 101.530High frequencyRound hole+tap9.313Class 4H7Right--Finished product12

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Ground Tooth No Surface Treatment No Bending angle(deg) 35
Material (Details) S45C

Please check the type/dimensions/specifications of the part M1.5S30R-3812H-P-13 in the Spiral Miter Gear series.

Similar Part Numbers

Part Number
M1.5S20L-2810H-P-12
M1.5S20R#2812H
M1.5S20R-2810H
M1.5S30R-3812H-P-14
M1.5S30R-3812H-P-15
M1.5S30R-3812H-P-16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Heat Treatment Shaft Bore Config. Tooth Width B
(mm)
Shaft Bore Dia. d
(Ø)
Accuracy
(* New JIS)
Shaft Bore Tolerance Bending direction Screw Keyway (width × depth) Pilot Hole Product, Completed Product Hub length lh

SGD 29.04

1 Piece(s) 13 Day(s) or more 101.520High frequencyRound hole+tap712Class 4H7Left--Finished product10

SGD 23.26

1 Piece(s) 6 Day(s) or more 101.520High frequencyKeyway + Tap712Class 4H8Right2-M44×1.8Finished product10

SGD 16.67

1 Piece(s) 6 Day(s) or more 101.520High frequencyRound hole710Class 4H8RightNoNoPilot Hole Product10

SGD 42.41

1 Piece(s) 13 Day(s) or more 101.530High frequencyRound hole+tap9.314Class 4H7Right--Finished product12

SGD 42.41

1 Piece(s) 13 Day(s) or more 101.530High frequencyRound hole+tap9.315Class 4H7Right--Finished product12

SGD 42.41

1 Piece(s) 13 Day(s) or more 101.530High frequencyRound hole+tap9.316Class 4H7Right--Finished product12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)