(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

XYZ-Axis Linear Ball Guide (SS) Stage (Part Numbers)

XYZ-Axis Linear Ball Guide (SS) Stage

A thin structure with integrated guide and main body. High-strength and precision is achieved by using stainless steel for the main body and a gothic arc groove for the guide section. Colored black to prevent light from reflecting.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BSS76-70CUR

Part Number
BSS76-70CUR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Suitable for Micrometer

SGD 1,537.37

1 Piece(s) 7 Day(s) or more 1061~9061~9030.1~50~ ±10mm~ ±10mm~ ±10mmMicrometer HeadElectroless Nickel Plating707049±6.5±6.5±6.530.140.130.15SideRight and LeftStandard-Top

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Vertical Table Material Stainless Steel Travel Guide Linear Ball
Through Hole (Table Center Hole) No Clamp Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BSS76-70CUR in the XYZ-Axis Linear Ball Guide (SS) Stage series.

Similar Part Numbers

Part Number
BSB76-25CR
BSB76-40A
BSB76-40AR
BSS76-80A
BSS76-80AR
BSS76-80C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Suitable for Micrometer

SGD 1,245.67

1 Piece(s) 7 Day(s) or more 10~25~255~30~ ±10mm~ ±10mm~ ±10mmMicrometer HeadLow Temperature Black Chrome Plating25259.8±3.2±3.2±3.234.13.34.9SideRight and LeftStandard--

SGD 1,179.85

1 Piece(s) 7 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mm~ ±10mmMicrometer HeadLow Temperature Black Chrome Plating404049±6.5±6.5±6.530.980.911.05CenterStandardStandard--

SGD 1,295.03

1 Piece(s) 7 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mm~ ±10mmMicrometer HeadLow Temperature Black Chrome Plating404049±6.5±6.5±6.530.980.911.05CenterRight and LeftStandard--

SGD 1,360.80

1 Piece(s) 6 Day(s) or more 1061~9061~9030.1~50±10 to 30mm±10 to 30mm±10 to 30mmMicrometer HeadElectroless Nickel Plating808049±12.5±12.5±12.530.10.10.1CenterStandardStandard--

SGD 1,715.65

1 Piece(s) 6 Day(s) or more 1061~9061~9030.1~50±10 to 30mm±10 to 30mm±10 to 30mmMicrometer HeadElectroless Nickel Plating808049±12.5±12.5±12.530.10.10.1CenterRight and LeftStandard--

SGD 1,360.80

1 Piece(s) 6 Day(s) or more 1061~9061~9030.1~50±10 to 30mm±10 to 30mm±10 to 30mmMicrometer HeadElectroless Nickel Plating808049±12.5±12.5±12.530.10.10.1SideStandardStandard-Down

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)