(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

XYZ-Axis Linear Ball Guide (SS) Stage (Part Numbers)

XYZ-Axis Linear Ball Guide (SS) Stage

A thin structure with integrated guide and main body. High-strength and precision is achieved by using stainless steel for the main body and a gothic arc groove for the guide section. Colored black to prevent light from reflecting.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BSS76-40AR1

Part Number
BSS76-40AR1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Suitable for Micrometer

SGD 1,012.07

1 Piece(s) 6 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mm~ ±10mmFeed ScrewElectroless Nickel Plating404049±6.5±6.5±6.510.980.911.05CenterRight and Left-Knob Operation-

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Vertical Table Material Stainless Steel Travel Guide Linear Ball
Through Hole (Table Center Hole) No Clamp Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BSS76-40AR1 in the XYZ-Axis Linear Ball Guide (SS) Stage series.

Similar Part Numbers

Part Number
BSB76-25CR
BSB76-40A
BSB76-40AR
BSS76-40C
BSS76-40C1
BSS76-40CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Feeding Method Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Table Straightness
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Feed method (micrometer type) Feed method (feed screw type) Suitable for Micrometer

SGD 1,245.67

1 Piece(s) 7 Day(s) or more 10~25~255~30~ ±10mm~ ±10mm~ ±10mmMicrometer HeadLow Temperature Black Chrome Plating25259.8±3.2±3.2±3.234.13.34.9SideRight and LeftStandard--

SGD 1,179.85

1 Piece(s) 7 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mm~ ±10mmMicrometer HeadLow Temperature Black Chrome Plating404049±6.5±6.5±6.530.980.911.05CenterStandardStandard--

SGD 1,295.03

1 Piece(s) 7 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mm~ ±10mmMicrometer HeadLow Temperature Black Chrome Plating404049±6.5±6.5±6.530.980.911.05CenterRight and LeftStandard--

SGD 919.80

1 Piece(s) 6 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mm~ ±10mmMicrometer HeadElectroless Nickel Plating404049±6.5±6.5±6.510.980.911.05SideStandardStandard-Down

SGD 898.03

1 Piece(s) 6 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mm~ ±10mmFeed ScrewElectroless Nickel Plating404049±6.5±6.5±6.510.980.911.05SideStandard-Knob OperationDown

SGD 1,153.55

1 Piece(s) 6 Day(s) or more 1026~4026~4030.1~50~ ±10mm~ ±10mm~ ±10mmMicrometer HeadElectroless Nickel Plating404049±6.5±6.5±6.510.980.911.05SideRight and LeftStandard-Down

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)