(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Long Stroke Crossed Roller Guide Stage (B12) (Part Numbers)

Long Stroke Crossed Roller Guide Stage (B12)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Long Stroke Crossed Roller Guide Stage (B12)
  • Long Stroke Crossed Roller Guide Stage (B12)
  • Long Stroke Crossed Roller Guide Stage (B12)
  • Long Stroke Crossed Roller Guide Stage (B12)

[Features]
- High-precision long stroke stages with cross roller guides.
- Delivers longer stroke than type with a stage surface size of □25 mm or 60 mm.
- Coarse/fine micrometers available.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

B12-25B

Part Number
B12-25B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feed method (micrometer type) Feed pitch
(mm)

SGD 1,149.80

1 Piece(s) 8 Day(s) or more 1041~60~255~30~ ±10mm15.1~20602519.6±6.5200.190.191.38StandardCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

Loading...

  1. 1

Basic Information

Feeding Method Micrometer Head Table Material Aluminum Table Surface Treatment Black Anodize
Travel Guide Cross Roller Product Category Main Body Type X-Axis Stages
Table Straightness(µm) 3 Table Parallelism(µm) 30 Feed Knob Position Center
Clamp Standard Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part B12-25B in the Long Stroke Crossed Roller Guide Stage (B12) series.

Similar Part Numbers

Part Number
B12-25A
B12-25AR
B12-25BR
B12-60A
B12-60B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Reversed Feed method (micrometer type) Feed pitch
(mm)

SGD 491.19

1 Piece(s) 8 Day(s) or more 1041~60~255~30~ ±10mm15.1~20602519.6±6.5200.190.191.38StandardStandard0.5mm

SGD 491.73

1 Piece(s) 8 Day(s) or more 1041~60~255~30~ ±10mm15.1~20602519.6±6.5200.190.191.38Right and LeftStandard0.5mm

SGD 1,149.80

1 Piece(s) 8 Day(s) or more 1041~60~255~30~ ±10mm15.1~20602519.6±6.5200.190.191.38Right and LeftCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

SGD 806.40

1 Piece(s) 4 Day(s) or more 1091~12041~6050.1~100±10 to 30mm30.1~351106078.4±20320.020.030.07StandardStandard0.5mm

SGD 1,575.57

1 Piece(s) 7 Day(s) or more 1091~12041~6050.1~100±10 to 30mm30.1~351106078.4±20320.020.030.07StandardCoarse/Fine FeedsCoarse feed 0.5mm, Fine feed 0.025mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)