(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL) (Part Numbers)

Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)
  • Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL)

Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BSS16-40ALP5

Part Number
BSS16-40ALP5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

SGD 415.92

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100~ ±10mmFeed Screw15.1~20404098±6.5161150.420.350.21CenterDiscStandard-Knob Operation1mmStandard Grease

Loading...

  1. 1

Basic Information

Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball
Product Category Main Body Type X-Axis Stages Through Hole (Table Center Hole) No

Please check the type/dimensions/specifications of the part BSS16-40ALP5 in the Linear Ball Guide, SS Stage Electroless Nickel Plating (BSS/BSL) series.

Similar Part Numbers

Part Number
BSL16-4025ARGP
BSL16-4025C
BSL16-4025CGP
BSS16-40ALP5-J
BSS16-40ALP5-L
BSS16-40AR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Load Capacity (Range Selectable)
(N)
Stroke (Range Selectable) Feeding Method Table Size (Thickness) H (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Load Capacity
(N)
Stroke (X Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Straightness
(µm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications

SGD 497.70

1 Piece(s) 7 Day(s) or more 1061~9026~40100.1~±10 to 30mmFeed Screw15.1~208040147±12.5163200.150.130.25CenterStandardRight and Left-Knob Operation1mm-

SGD 721.04

1 Piece(s) 7 Day(s) or more 1061~9026~40100.1~±10 to 30mmMicrometer Head15.1~208040147±12.5163200.150.130.25SideStandardStandardStandard-0.5mm-

SGD 714.70

1 Piece(s) 7 Day(s) or more 1061~9026~40100.1~±10 to 30mmFeed Screw15.1~208040147±12.5163200.150.130.25SideStandardStandard-Knob Operation1mm-

SGD 447.35

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100~ ±10mmFeed Screw15.1~20404098±6.5161150.420.350.21CenterDiscStandard-Knob Operation1mmClean Grease:AFF

SGD 604.55

1 Piece(s) 7 Day(s) or more 1026~4026~4050.1~100~ ±10mmFeed Screw15.1~20404098±6.5161150.420.350.21CenterDiscStandard-Knob Operation1mmVacuum Grease:Fomblin

SGD 348.90

1 Piece(s) 6 Day(s) or more 1026~4026~4050.1~100~ ±10mmMicrometer Head15.1~20404098±6.5161150.420.350.21CenterStandardRight and LeftStandard-0.5mmStandard Grease

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)