(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
An X-axis cross roller guide stage.
[Features]
- Cross roller guide stage with a stage surface of 25/40/60 mm.
- Made of lightweight aluminum (black anodized).
- Various options supported.
Part Number
Configured Part Number is shown.
B11-40CFH
Part Number |
---|
B11-40CFH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 324.11 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | Feed Screw | 15.1~20 | 40 | 40 | 19.6 | ±6.5 | 20 | 0.38 | 0.42 | 0.28 | Side | Standard | - | Hex wrench operation | 0.25mm | Standard Grease |
Loading...
Table Material | Aluminum | Table Surface Treatment | Black Anodize | Travel Guide | Cross Roller |
---|---|---|---|---|---|
Product Category | Main Body | Type | X-Axis Stages | Table Straightness(µm) | 3 |
Table Parallelism(µm) | 30 | Clamp | Standard | Through Hole (Table Center Hole) | No |
Please check the type/dimensions/specifications of the part B11-40CFH in the Crossed Roller Guide Stage (B11) series.
Part Number |
---|
B11-100BR |
B11-100C |
B11-100CR |
B11-40CFP |
B11-40CR |
B11-40CR1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Table Size (Length) L (Range Selectable) (mm) | Table Size (Width) W (Range Selectable) (mm) | Load Capacity (Range Selectable) (N) | Stroke (Range Selectable) | Feeding Method | Table Size (Thickness) H (Range Selectable) (mm) | Table Size (Length) L (mm) | Table Size (Width) W (mm) | Load Capacity (N) | Stroke (X Distance) (mm) | Table Size (Thickness) H (mm) | Moment Rigidity (Pitching) ("/N•cm) | Moment Rigidity (Yawing) ("/N•cm) | Moment Rigidity (Rolling) ("/N•cm) | Feed Knob Position | Reversed | Feed method (micrometer type) | Feed method (feed screw type) | Feed pitch (mm) | Grease Specifications |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 1,092.13 | 1 Piece(s) | 7 Day(s) or more | 10 | 91~120 | 91~120 | 100.1~ | ~ ±10mm | Micrometer Head | 15.1~20 | 100 | 100 | 147 | ±6.5 | 20 | 0.06 | 0.07 | 0.05 | Center | Right and Left | Coarse/Fine Feeds | - | Coarse feed 0.5mm, Fine feed 0.025mm | Standard Grease | ||
SGD 478.80 | 1 Piece(s) | 4 Day(s) or more | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | Micrometer Head | 15.1~20 | 100 | 100 | 147 | ±12.5 | 20 | 0.06 | 0.07 | 0.05 | Side | Standard | Standard | - | 0.5mm | Standard Grease | ||
SGD 478.80 | 1 Piece(s) | 6 Day(s) or more | 10 | 91~120 | 91~120 | 100.1~ | ±10 to 30mm | Micrometer Head | 15.1~20 | 100 | 100 | 147 | ±12.5 | 20 | 0.06 | 0.07 | 0.05 | Side | Right and Left | Standard | - | 0.5mm | Standard Grease | ||
SGD 330.15 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | Feed Screw | 15.1~20 | 40 | 40 | 19.6 | ±6.5 | 20 | 0.38 | 0.42 | 0.28 | Side | Standard | - | Knob Operation | 0.25mm | Standard Grease | ||
SGD 353.16 | 1 Piece(s) | 4 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | Micrometer Head | 15.1~20 | 40 | 40 | 19.6 | ±6.5 | 20 | 0.38 | 0.42 | 0.28 | Side | Right and Left | Standard | - | 0.5mm | Standard Grease | ||
SGD 334.58 | 1 Piece(s) | 8 Day(s) or more | 10 | 26~40 | 26~40 | 5~30 | ~ ±10mm | Feed Screw | 15.1~20 | 40 | 40 | 19.6 | ±6.5 | 20 | 0.38 | 0.42 | 0.28 | Side | Right and Left | - | Knob Operation | 0.5mm | Standard Grease |
How can we improve?
How can we improve?