(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Thin Type XYZ-Axis Linear Ball Guide (SS) Stage (Part Numbers)

Thin Type XYZ-Axis Linear Ball Guide (SS) Stage

Click this image to zoom it.

Move the mouse over the image to zoom

  • Thin Type XYZ-Axis Linear Ball Guide (SS) Stage
  • Thin Type XYZ-Axis Linear Ball Guide (SS) Stage

Thin, with integrated guide and main body. High-strength and high precision, using stainless steel for the main body and a Gothic arch groove for the guide.

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BSS73-70CR

Part Number
BSS73-70CR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Suitable for Micrometer

SGD 1,598.96

1 Piece(s) 6 Day(s) or more 1061~9061~90~ ±10mm~ ±10mm~ ±10mm7070±6.5±6.5±6.50.170.120.18SideRight and LeftDown

Loading...

  1. 1

Basic Information

Z-Axis Stage Surface Vertical Load Capacity (Range Selectable)(N) 30.1~50 Feeding Method Micrometer Head
Table Material Stainless Steel Table Surface Treatment Electroless Nickel Plating Travel Guide Linear Ball
Load Capacity(N) 49 Through Hole (Table Center Hole) No Table Straightness(µm) 3
Clamp Standard Feed method (micrometer type) Standard Feed pitch(mm) 0.5mm

Please check the type/dimensions/specifications of the part BSS73-70CR in the Thin Type XYZ-Axis Linear Ball Guide (SS) Stage series.

Similar Part Numbers

Part Number
BSS73-40CR
BSS73-40CU
BSS73-40CUR
BSS73-70CU
BSS73-70CUR
BSS73-80A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTable Size (Length) L (Range Selectable)
(mm)
Table Size (Width) W (Range Selectable)
(mm)
Stroke (Distance along X-Axis) (Range Selectable)
(mm)
Stroke (Distance along Y-Axis) (Range Selectable)
(mm)
Stroke (Distance along Z-Axis) (Range Selectable)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Stroke (Z Distance)
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Reversed Suitable for Micrometer

SGD 1,152.91

1 Piece(s) 6 Day(s) or more 1026~4026~40~ ±10mm~ ±10mm~ ±10mm4040±6.5±6.5±6.51.150.891.27SideRight and LeftDown

SGD 981.96

1 Piece(s) 7 Day(s) or more 1026~4026~40~ ±10mm~ ±10mm~ ±10mm4040±6.5±6.5±6.51.150.891.27SideStandardTop

SGD 1,152.91

1 Piece(s) 7 Day(s) or more 1026~4026~40~ ±10mm~ ±10mm~ ±10mm4040±6.5±6.5±6.51.150.891.27SideRight and LeftTop

SGD 1,598.96

1 Piece(s) 7 Day(s) or more 1061~9061~90~ ±10mm~ ±10mm~ ±10mm7070±6.5±6.5±6.50.170.120.18SideStandardTop

SGD 1,598.96

1 Piece(s) 7 Day(s) or more 1061~9061~90~ ±10mm~ ±10mm~ ±10mm7070±6.5±6.5±6.50.170.120.18SideRight and LeftTop

SGD 1,534.96

1 Piece(s) 6 Day(s) or more 1061~9061~90±10 to 30mm±10 to 30mm±10 to 30mm8080±12.5±12.5±12.50.130.080.12CenterStandard-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)