(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

FFD-30FS/FW/SS/SW Series Friction Damper [One-Way]

FFD-30FS/FW/SS/SW Series Friction Damper [One-Way]

This damper is small and space saving, and is a unidirectional resin friction type damper that can be installed easily. In addition, no oil is used in this damper.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
FFD-30FS-L102
FFD-30FS-L153
FFD-30FS-L502
FFD-30FS-R102
FFD-30FS-R153
FFD-30FS-R502
FFD-30FW-L153
FFD-30FW-L203
FFD-30FW-L303
FFD-30FW-R153
FFD-30FW-R203
FFD-30FW-R303
FFD-30SW-L303
FFD-30SW-R303
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSLength L
(mm)
Mounting Method Rated Torque
(N·m)
Direction of Torque Height
(mm)

SGD 20.10

1 Piece(s) 48 Day(s) or more 1046Screw0.1Counterclockwise Direction13

SGD 20.10

1 Piece(s) 48 Day(s) or more 1046Screw1.5Counterclockwise Direction13

SGD 20.10

1 Piece(s) 48 Day(s) or more 1046Screw0.5Counterclockwise Direction13

SGD 20.10

1 Piece(s) 4 Day(s) or more 1046Screw0.1Clockwise13

SGD 20.10

1 Piece(s) 48 Day(s) or more 1046Screw1.5Clockwise13

SGD 20.10

1 Piece(s) 48 Day(s) or more 1046Screw0.5Clockwise13

SGD 20.10

1 Piece(s) 48 Day(s) or more 1046Screw1.5Counterclockwise Direction19

SGD 20.10

1 Piece(s) 4 Day(s) or more 1046Screw2Counterclockwise Direction19

SGD 20.10

1 Piece(s) 48 Day(s) or more 1046Screw3Counterclockwise Direction19

SGD 20.10

1 Piece(s) 48 Day(s) or more 1046Screw1.5Clockwise19

SGD 20.10

1 Piece(s) 48 Day(s) or more 1046Screw2Clockwise19

SGD 20.10

1 Piece(s) 48 Day(s) or more 1046Screw3Clockwise19

SGD 20.10

1 Piece(s) 48 Day(s) or more 1030Wrench Flats3Counterclockwise Direction22

SGD 20.10

1 Piece(s) 48 Day(s) or more 1030Wrench Flats3Clockwise22

Loading...

  1. 1

Basic Information

Main Body Type Rotary Type Operating Environment Standard Body Material Resin
Additional Function With Damper Opening Angle θ(deg) 360

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)