(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Plate Type Metal Frame Caster

Plate Type Metal Frame Caster

A type of caster that is installed to pipes using mounting hardware such as caster plates or caster bases. The frame is made of metal.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SK-100
SK-100NB
SK-130
SK-130VU
SK-150
SK-150VU
ST-100
ST-100NB
ST-100S
ST-100SNB
ST-130
ST-130S
ST-130SVU
ST-130VU
ST-150
ST-150S
ST-150SVU
ST-150VU
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCaster Type Mounting Height H
(mm)
Load Range
(daN)
Stopper (Detail) Allowable Load
(daN)
Wheel Material Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)

SGD 31.60

1 Piece(s) 4 Day(s) or more fixation13080.01~140.00No120[Synthetic Rubber] Rubber (Black)75751107010032

SGD 56.30

1 Piece(s) 6 Day(s) or more fixation13080.01~140.00No120Nylon75751107010029

SGD 37.93

1 Piece(s) 11 Day(s) or more fixation177140.01~220.00No180[Synthetic Rubber] Rubber (Black)1071071389013038

SGD 83.30

1 Piece(s) 10 Day(s) or more fixation177220.01~320.00No260Urethane1071071389013038

SGD 43.79

1 Piece(s) 11 Day(s) or more fixation198140.01~220.00No200[Synthetic Rubber] Rubber (Black)1071071389015042

SGD 93.00

1 Piece(s) 9 Day(s) or more fixation198220.01~320.00No300Urethane1071071389015042

SGD 36.70

1 Piece(s) 4 Day(s) or more Flexible13080.01~140.00No120[Synthetic Rubber] Rubber (Black)7575909010032

SGD 63.50

1 Piece(s) 6 Day(s) or more Flexible13080.01~140.00No120Nylon7575909010029

SGD 42.33

1 Piece(s) 4 Day(s) or more Flexible13080.01~140.00With Rotation Stopper120[Synthetic Rubber] Rubber (Black)7575909010032

SGD 70.10

1 Piece(s) 6 Day(s) or more Flexible13080.01~140.00With Rotation Stopper120Nylon7575909010029

SGD 43.79

1 Piece(s) 11 Day(s) or more Flexible177140.01~220.00No180[Synthetic Rubber] Rubber (Black)10710712010513038

SGD 62.83

1 Piece(s) 6 Day(s) or more Flexible177140.01~220.00With Rotation Stopper180[Synthetic Rubber] Rubber (Black)10710712010513038

SGD 109.20

1 Piece(s) 10 Day(s) or more Flexible177220.01~320.00With Rotation Stopper260Urethane10710712010513038

SGD 95.30

1 Piece(s) 6 Day(s) or more Flexible177220.01~320.00No260Urethane10710712010513038

SGD 51.11

1 Piece(s) 6 Day(s) or more Flexible198140.01~220.00No200[Synthetic Rubber] Rubber (Black)10710712010515042

SGD 67.23

1 Piece(s) 11 Day(s) or more Flexible198140.01~220.00With Rotation Stopper200[Synthetic Rubber] Rubber (Black)10710712010515042

SGD 114.60

1 Piece(s) 4 Day(s) or more Flexible198220.01~320.00With Rotation Stopper300Urethane10710712010515042

SGD 102.50

1 Piece(s) 7 Day(s) or more Flexible198220.01~320.00No300Urethane10710712010515042

Loading...

  1. 1

Basic Information

Wheel Characteristics No Fitting Material Steel Application Streamlining of Logistics, Hand Truck / Pipe Shelf / Factory facilities
Load Category Medium Load

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)