(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hi-Wedge (Part Numbers)

Hi-Wedge
  • Volume Discount

Compact and with high performance. High precision leveling and mounting are possible thanks to the wedge mechanism.

[Features]
· A type with improved rigidity and leveling accuracy that can be used with small to medium sized machinery.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

HWM-P1314

Part Number
HWM-P1314
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSBottom Rubber Material Allowable Load
(kN)
Main Body Height E
(mm)
Shape W1
(mm)
Shape W2
(mm)
Leveling Accuracy
(mm per rotation)
Stabilizer Mechanism Max Scope Load
(N)
Specifications With or without leveling bolt

SGD 437.19

1 Piece(s)Available 8 Day(s) or more 10[Synthetic Rubber] High damping rubber (HDR)25561301400.24No25000Pad SpecificationsYes (With Hex Socket)

Loading...

  1. 1

Basic Information

Type Precision Mechanical Type Body Material Cast Iron Main Body Surface Treatment Baked Paint
Height Adjustment Value L2(mm) ±6 Properties Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)