(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Diaphragm Air Spring (Part Numbers)

Part Number

Configured Part Number is shown.

PSD-1000

Part Number
PSD-1000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Height Adjusting Handle Width W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Main Body Height h
(mm)
Nominal of Thread M
(mm)
Properties Min Scope Load
(N)
Max Scope Load
(N)
Specifications

SGD 499.82

1 Piece(s) 4 Day(s) or more 10[Other Type] Air-shapeNo2508.001~12.50010±69016Standard / Performance of Vibration Proofing600010000Air spring main body

Loading...

  1. 1

Please check the type/dimensions/specifications of the part PSD-1000 in the Diaphragm Air Spring series.

Similar Part Numbers

Part Number
PSD-100
PSD-200
PSD-2000
PSD-400
PSD-600
PSV-23
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Height Adjusting Handle Width W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Height Adjustment Value L2
(mm)
Main Body Height h
(mm)
Nominal of Thread M
(mm)
Properties Min Scope Load
(N)
Max Scope Load
(N)
Specifications

SGD 216.72

1 Piece(s) 4 Day(s) or more 10[Other Type] Air-shapeNo1250.801~2.5001±69010Standard / Performance of Vibration Proofing5001000Air spring main body

SGD 216.72

1 Piece(s) 4 Day(s) or more 10[Other Type] Air-shapeNo1250.801~2.5002±69012Standard / Performance of Vibration Proofing10002000Air spring main body

SGD 800.46

1 Piece(s) 8 Day(s) or more 10[Other Type] Air-shapeNo35016.001~34.00020±69016Standard / Performance of Vibration Proofing1000020000Air spring main body

SGD 269.33

1 Piece(s) 4 Day(s) or more 10[Other Type] Air-shapeNo1602.501~5.5004±69012Standard / Performance of Vibration Proofing20004000Air spring main body

SGD 335.72

1 Piece(s) 4 Day(s) or more 10[Other Type] Air-shapeNo2005.501~8.0006±69012Standard / Performance of Vibration Proofing40006000Air spring main body

SGD 43.90

1 Piece(s) 10 Day(s) or more 10-----------Air Gripper (Optional)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)