(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Battery Contact Spring Plates

Battery Contact Spring Plates

Contact plates for AA or AAA batteries. The style varies depending on the size of the batteries and contact pins.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
BS501
BS502
BS503
BS504
BS505
BS506
BS507
BS509
BS510
BS511
BS512
BS551
BS552
BS557
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSContact Pole Compatible Battery Size Material Shape

SGD 2.60

1 Piece(s) 4 Day(s) or more 10For Both TerminalsFor Size AA BatteryC2680 Ni platingLeft Positive Terminal/Right Negative Terminal

SGD 2.64

1 Piece(s) 8 Day(s) or more 10For Both TerminalsFor Size AA BatteryC2680 Ni platingRight Negative Terminal/Left Positive Terminal

SGD 5.05

5 Piece(s) 4 Day(s) or more 10For Both TerminalsFor Size AA BatteryC2680 SWC Ni PlatingLeft Positive Terminal/Right Negative Terminal

SGD 5.03

5 Piece(s) 7 Day(s) or more 10For Both TerminalsFor Size AA BatteryC2680 SWC Ni PlatingLeft Negative Terminal/Right Positive Terminal

SGD 2.63

1 Piece(s) 4 Day(s) or more 10For Positive TerminalFor Size AA BatteryC2680 Ni platingType with Claw

SGD 2.60

1 Piece(s) 4 Day(s) or more 10For Positive TerminalFor Size AA BatteryC2680 1/2 Material with Ni-PlatingFlat Type

SGD 2.63

1 Piece(s) 4 Day(s) or more 10For Negative TerminalFor Size AA BatteryC2680 Ni platingFlat-Spring Type

SGD 2.63

1 Piece(s) 4 Day(s) or more 10For Negative TerminalFor Size AA BatteryC2680 SWC Ni PlatingCoil Spring Assembly Type

SGD 5.03

1 Piece(s) 8 Day(s) or more 10For Both TerminalsFor Size AAA BatteryC2680 SWC Ni Plating-

SGD 2.63

1 Piece(s) 4 Day(s) or more 10For Positive TerminalFor Size AAA BatteryC2680 1/2 Material with Ni-Plating-

SGD 2.64

1 Piece(s) 4 Day(s) or more 10For Negative TerminalFor Size AAA BatteryC2680 SWC Ni Plating-

SGD 2.64

1 Piece(s) 8 Day(s) or more 10For Both TerminalsFor Size AA BatteryC5210R-H Ni platingLeft Positive Terminal/Right Negative Terminal

SGD 2.67

1 Piece(s) 4 Day(s) or more 10For Both TerminalsFor Size AA BatteryC5210R-H Ni platingRight Negative Terminal/Left Positive Terminal

SGD 2.64

1 Piece(s) 4 Day(s) or more 10For Negative TerminalFor Size AA BatteryC5210R-H Ni platingFlat-Spring Type

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)