(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fitlink Roller Chain (Standard Roller Chain) Single-Row (Part Numbers)

Fitlink Roller Chain (Standard Roller Chain) Single-Row

Standard roller chain of JIS/ANSI/BS standard. It is used in various industries for transmission and drive of various equipment.

PDF

Features

●A JIS standard product.

Specification

●Number of Columns:1

Materials

●Steel
Part Number
FT40-140J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

SGD 20.03

1 Piece(s) 5 Day(s) or more 10-12.7Steel~99401Rivet type140 (jl included)18.1-7.927.95140No. 40 of Roller Chain18.111067.5410-7454

Loading...

  1. 1
 

Basic Information

Type Standard Chains Number of Strands 1

Please check the type/dimensions/specifications of the part FT40-140J in the Fitlink Roller Chain (Standard Roller Chain) Single-Row series.

Similar Part Numbers

Part Number
100-OL
120-JL
120-OL
FT40-142J
FT40-144J
FT40-146J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

SGD 10.42

1 Piece(s) 4 Day(s) or more -100-Steel------OL(Offset Link)--------

SGD 41.56

1 Piece(s) 4 Day(s) or more -120-Steel------JL (Joint Link)--------

SGD 45.81

1 Piece(s) 9 Day(s) or more -120-Steel------OL(Offset Link)--------

SGD 20.27

1 Piece(s) 5 Day(s) or more 10-12.7Steel~99401Rivet type142 (jl included)18.1-7.927.95142No. 40 of Roller Chain18.111082.8410-7462

SGD 19.06

1 Piece(s) 5 Day(s) or more 10-12.7Steel~99401Rivet type144 (jl included)18.1-7.927.95144No. 40 of Roller Chain18.111098410-7471

SGD 20.72

1 Piece(s) 5 Day(s) or more 10-12.7Steel~99401Rivet type146 (jl included)18.1-7.927.95146No. 40 of Roller Chain18.111113.3410-7489

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)