(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Fitlink Roller Chain (Standard Roller Chain) Single-Row (Part Numbers)

Fitlink Roller Chain (Standard Roller Chain) Single-Row

Standard roller chain of JIS/ANSI/BS standard. It is used in various industries for transmission and drive of various equipment.

PDF

Features

●A JIS standard product.

Specification

●Number of Columns:1

Materials

●Steel
Part Number
FT50-188J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

SGD 40.87

1 Piece(s) 9 Day(s) or more --15.875Steel~99501Rivet type188 (jl included)29.9-10.169.53188No. 50 of Roller Chain29.912966.9410-8914

Loading...

  1. 1
 

Basic Information

Type Standard Chains Number of Strands 1

Please check the type/dimensions/specifications of the part FT50-188J in the Fitlink Roller Chain (Standard Roller Chain) Single-Row series.

Similar Part Numbers

Part Number
100-OL
120-JL
120-OL
FT50-190J
FT50-192J
FT50-24J
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal Number Pitch Material Max. Allowable Tension
(kN)
Chain No Number of Track(s) Pin Format Number of Links Composition instructions Only joining link Roller Outer Diameter
(mm)
Inner link internal width
(mm)
Unit link
(Qty.)
Applicable Roller Chain Tensile Strength
(kN)
Quantity
(piece)
Mass
(g)
Ordering Code

SGD 10.42

1 Piece(s) 4 Day(s) or more -100-Steel------OL(Offset Link)--------

SGD 41.56

1 Piece(s) 4 Day(s) or more -120-Steel------JL (Joint Link)--------

SGD 45.81

1 Piece(s) 9 Day(s) or more -120-Steel------OL(Offset Link)--------

SGD 41.30

1 Piece(s) 5 Day(s) or more 10-15.875Steel~99501Rivet type190 (jl included)29.9-10.169.53190No. 50 of Roller Chain29.912998.5410-8931

SGD 42.44

1 Piece(s) 5 Day(s) or more 10-15.875Steel~99501Rivet type192 (jl included)29.9-10.169.53192No. 50 of Roller Chain29.913030.1410-8949

SGD 8.97

1 Piece(s) 8 Day(s) 10-15.875Steel~99501Rivet type24 (jl included)29.9-10.169.5324No. 50 of Roller Chain29.91378.8410-8973

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)