(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drive equipment sensor switch ZG530 series

Part Number

Configured Part Number is shown.

Part Number
ZG530A
ZG530B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLead Wire Length
(mm)
Accessory

SGD 29.96

1 Piece(s) 4 Day(s) or more 1000-

SGD 35.04

1 Piece(s) 4 Day(s) or more 3000No

Loading...

  1. 1

Basic Information

Sensor Type Non-Contact Wiring Method 2-Wire Type Main Body
Load Voltage Range① DC10 to 28V Load Current Range① DC4 to 50mA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)