(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drive equipment sensor switch ZE102 series

Drive equipment sensor switch ZE102 series

Compatible Cylinder Series: CDA, JCDA, MBA, SGDA, TBDA, ARS, AWT, WS, RAG and others

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ZE102A
ZE102B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLead Wire Length
(mm)

SGD 24.91

1 Piece(s) 2 Day(s) 1000

SGD 30.08

1 Piece(s) 4 Day(s) or more 3000

Loading...

  1. 1

Basic Information

Sensor Type Contacting Wiring Method 2-Wire Type Main Body
Load Voltage Range① DC10 to 28V Load Current Range① DC5 to 40mA Load Voltage Range② AC85 to 115V
Load Current Range② AC5 to 20mA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)