(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
View Other Model Numbers
Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge Ecru M-GUN-5

Click this image to zoom it.

Move the mouse over the image to zoom

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Condenser Yarn Work Gloves 2 Thread Weave 600 g 7 Gauge Ecru
Part Number: M-GUN-5

Standard Unit Price: SGD 7.95 Special Price SGD 7.95
Days to Ship: 4 Day(s) or more

[Features]
· Most common standard 600 g 7-gauge type with both quality and cost performance.
· Multi type effective for various situations.
· Necessary items for everyday use.
[Specifications]
· Weight: 600 g
· Thread Weave: 2 Thread Weave
· Gauge Count: 7
· Material: Polyester, Cotton, Other
· Main Body Color: Ecru
· Over-Lock Color: Brown
· Size: One Size Fits All
· Total Length: Approx. 230 mm

Specificationtitle

  • Product Model
    Cotton Work Gloves
  • Intended Use
    For work
  • Gauge
    7
  • Size
    Free
  • Color
    Ecru
  • Overall Length(cm)
    Approx. 23
  • Middle Finger Long(CM)
    Approx. 8.0
  • Material
    Polyester/Cotton
  • Strand Number
    2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)