(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Pig Leather Nylon Gloves [GLVBN]

Pig Leather Nylon Gloves [GLVBN]

Standard Unit Price:
SGD 10.61-
Days to Ship :
4 Day(s) or more

Flexible fit up to the fingertips. Pig leather is used on the palm for durability. [C-Value]

(i)Caution

  • Some products will be discontinued. Some products will be discontinued as long as they are in stock.

Basic Specifications

Part Number
Size

Refine by

  • M
  • L
  • LL
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
L
4 Day(s) or more
SGD 10.62

Part Number : GLVBN-L
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 10.62

Specificationtitle

  • Product Model
    Leather Hand
  • Intended Use
    For work
  • Leather Gloves Model
    Smooth Leather
  • Size
    L
  • Material
    Pigskin / Nylon
LL
4 Day(s) or more
SGD 10.63

Part Number : GLVBN-LL
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 10.63

Specificationtitle

  • Product Model
    Leather Hand
  • Intended Use
    For work
  • Leather Gloves Model
    Smooth Leather
  • Size
    LL
  • Material
    Pigskin / Nylon
M
4 Day(s) or more
SGD 10.61

Part Number : GLVBN-M
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 10.61

Specificationtitle

  • Product Model
    Leather Hand
  • Intended Use
    For work
  • Leather Gloves Model
    Smooth Leather
  • Size
    M
  • Material
    Pigskin / Nylon

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)