(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Versatile Long Nose Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

Versatile Long Nose Pliers

Standard Unit Price:
SGD 14.62
Days to Ship :
4 Day(s) or more

[C-Value] Universal radio pliers recommended for those who value cost.
[Features]
· Grip with a fit
[Application]
· Can be used from DIY to simple factory work.
· Convenient for working on small parts.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    170
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Body
  • Weight(G)
    200

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4 Day(s) or more
SGD 14.62

Part Number : RPCH-150
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 14.62

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Needle-nose Pliers
  • Overall Length(mm)
    170
  • With or without Spring
    Included
  • Steel Wire Cutting Performance(φ/mm)
    1.6
  • Single Item / Set Classification
    Single Item
  • Body / Option
    Body
  • Weight(G)
    200

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Specification and price

Specifications

Model NumberIron Wire Cutting Capacity
(mm)
Total Length
(mm)
Weight
(g)
RPCH-150Ø1.6170200

Features and Example

More Information

[Specifications]
● With Knurl
● Spring: Yes

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)