(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

MT Series High-Speed Steel Spiral Tap (Part Numbers)

MT Series High-Speed Steel Spiral Tap

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[New Item] A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.
[Slide Discount] Great deals are available on the purchase of more than 5 pieces.

Part Number

Configured Part Number is shown.

MT-SPFT-M2.5-0.45-2.5P

MT Series High-Speed Steel Spiral Tap:Related Image
Part Number
MT-SPFT-M2.5-0.45-2.5P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

SGD 14.95

1 Piece(s)Available 4 Day(s) or more M2.50.45449.53216LM152.5

Loading...

  1. 1

Specifications

MT Series High-Speed Steel Spiral Tap:Related Image

Model Number
MT-SPFT
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length LkSquare Part Width
K
M20.42.5PLM1409.5153252.5
M2.50.452.5PLM1449.5163252.5
M2.60.452.5PLM1449.5163252.5
M30.52.5PLM24611184363.2
M40.72.5PLM25213205374
M50.82.5PLM26016255.5374.5
M612.5PLM26219286374.5
M81.252.5PLM27022356.2385
M812.5PLM27022356.2385
M101.52.5PLM27524397385.5
M101.252.5PLM27524397385.5
M121.752.5PLM28229428.5396.5
M121.52.5PLM28229428.5396.5
M121.252.5PLM28229428.5396.5
M1422.5PLM288304610.53118
M141.52.5PLM288304610.53118
M1622.5PLM295325012.531310
M161.52.5PLM295325012.531310
M202.52.5PLM310537561541512
M2432.5PLM312045721941815
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.
Technical information >>Click here

More Information


A universal tap that can accommodate a wide range of work materials from general steel to aluminum and stainless steel.
The unique edge shape suppresses the collapse of the internal thread and eliminates the trouble of tapping.
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Cobalt High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Surface treatment Non-Coated

Please check the type/dimensions/specifications of the part MT-SPFT-M2.5-0.45-2.5P in the MT Series High-Speed Steel Spiral Tap series.

Similar Part Numbers

Part Number
MT-SPFT-M12-1.5-2.5P
MT-SPFT-M12-1.75-2.5P
MT-SPFT-M14-1.5-2.5P
MT-SPFT-M2.6-0.45-2.5P
MT-SPFT-M20-2.5-2.5P
MT-SPFT-M24-3-2.5P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Length Under Neck
(mm)
Precision Square Part Length
(mm)
Square Part Width
(mm)

SGD 23.46

1 Piece(s)Available 4 Day(s) or more M121.582298.5342LM296.5

SGD 23.46

1 Piece(s)Available 4 Day(s) or more M121.7582298.5342LM296.5

SGD 28.20

1 Piece(s)Available 4 Day(s) or more M141.5883010.5346LM2118

SGD 12.93

1 Piece(s)Available 4 Day(s) or more M2.60.45449.53216LM152.5

SGD 48.64

1 Piece(s)Available 4 Day(s) or more M202.51053715456LM31512

SGD 78.53

1 Piece(s)Available 4 Day(s) or more M2431204519472LM31815

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)