(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Marking Pen for Metals, Heat-Resistant Model (250°C)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Marking Pen for Metals, Heat-Resistant Model (250°C)【3 Pieces Per Package】

Standard Unit Price:
SGD 43.95
Days to Ship :
7 Day(s) or more

[Specification]
·Heat resistance marking pen that boasts ease of writing.
·Also suitable for non-metallic materials.

Basic Specifications

  • Product Type
    Punch
  • Detailed Types of Punch
    Others
  • Overall Length(mm)
    160
  • Detail Type
    Marking Pen for Metal
  • Color
    Black

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
SGD 43.95

3 Pieces Per Package

  • Volume Discount
Part Number : MMW-B
Days to Ship 7 Day(s) or more
Standard Unit Price SGD 43.95
Quantity 3 Pieces Per Package

Specificationtitle

  • Product Type
    Punch
  • Detailed Types of Punch
    Others
  • Overall Length(mm)
    160
  • Detail Type
    Marking Pen for Metal
  • Color
    Black

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Drawing

Marking Pen for Metals, Heat-Resistant Model (250°C):Related Image

Specification and price

Specifications

Marking Pen for Metals, Heat-Resistant Model (250°C):Related ImageMarking Pen for Metals, Heat-Resistant Model (250°C):Related Image

Model NumberMarker ColorNumber of Pieces Per Pack
MMW-BBlack3

Features and Example

More Information


The core has a felt material, making it easier to write on metal surfaces.
It can be used with materials other than metal such as plastic, rubber, glass, ceramic, wood, and fabric.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)