(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High-Speed Steel Spiral Tap【10 Pieces Per Package】 (Part Numbers)

High-Speed Steel Spiral Tap

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
·High-speed steel uncoated spiral flute tap
·Can be used for blind hole machining
·Effective for work materials with continuous cutting chip such as carbon steel and steel alloy

High-Speed Steel Spiral Tap:Related Image
Part Number
SPFT-M4-0.7
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

SGD 73.25

10 Pieces Per Package

1 Pack(s)Available Same day M40.7521353LM274

Loading...

  1. 1

Specifications

High-Speed Steel Spiral Tap:Related Image

Model Number
SPFT
1 Pack 10 Pieces Included
Nominal
M x P
Chamfer
Lcf
PrecisionOverall Length
L
Thread Length
Lc
Length Under Neck
L1
Shank Diameter
d
No. of GroovesSquare Part Length
Lk
Square Part Width
K
Pack
Pieces
M20.42.5PLM1409.5153252.510 Pieces
M30.5LM24611184363.2
M40.7LM25213205374
M50.8LM26016255.5374.5
M61LM26219286374.5
M81.25LM27022356.2385
M101.5LM27524397385.5
M121.75LM28229428.5396.5
[ ! ]This product is only sold in units of packs.
[ ! ]M8 or below have protruding centers.
[ ! ]For details about cutting tap accuracy LM, refer to the technical information (>>Click here).

For Cutting Conditions, Refer to >>Click here.

More Information


Used for machining blind holes.
It is suitable for work materials where cuttings are continuously discharged such as carbon steel, alloy steel, etc.
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2.5P Tool Material Type Vanadium High-Speed Steel
Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) Tap Model Spiral Tap Bore Model For Blind Holes
Coating Presence None Quantity/Pack 10 piece

Please check the type/dimensions/specifications of the part SPFT-M4-0.7 in the High-Speed Steel Spiral Tap series.

Similar Part Numbers

Part Number
SPFT-M12-1.75
SPFT-M2-0.4
SPFT-M3-0.5
SPFT-M5-0.8
SPFT-M6-1
SPFT-M8-1.25
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Overall Length (L)
(mm)
Thread Length Shank Diameter
(φ)
No. of Grooves Precision Square Part Length
(mm)
Square Part Width
(mm)

SGD 161.15

10 Pieces Per Package

1 Pack(s) Same day M121.7582298.53LM296.5

SGD 134.67

10 Pieces Per Package

1 Pack(s)Available 4 Day(s) or more M20.4409.532LM152.5

SGD 78.13

10 Pieces Per Package

1 Pack(s)Available Same day M30.5461143LM263.2

SGD 75.69

10 Pieces Per Package

1 Pack(s)Available Same day M50.860165.53LM274.5

SGD 80.58

10 Pieces Per Package

1 Pack(s)Available Same day M61621963LM274.5

SGD 94.01

10 Pieces Per Package

1 Pack(s) Same day M81.2570226.23LM285

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)